Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Load break switches visual breaking 20 to 125A

Product Filters

Number of poles:Rated current:Rated short-time withstand current 1s: 

Load break switches visual breaking 3 pole

HAB302 Load break switch 3P 20A
HAB302
Art No.  Description Pack qty. 
HAB302Load break switch 3P 20A1 prt.
prt.
HAB303Load break switch 3P 32A1 prt.
prt.
HAB304Load break switch 3P 40A1 prt.
prt.
HAB306Load break switch 3P 63A1 prt.
prt.
HAC306Load break switch 3P 63A1 prt.
prt.
HAC308Load break switch 3P 80A1 prt.
prt.
HAC310Load break switch 3P 100A1 prt.
prt.
HAD310Load break switch 3P 100A1 prt.
prt.
HAD312Load break switch 3P 125A1 prt.
prt.

Load break switches visual breaking 4 pole

HAB402 Load break switch 4P 20A
HAB402
Art No.  Description Pack qty. 
HAB402Load break switch 4P 20A1 prt.
prt.
HAB403Load break switch 4P 32A1 prt.
prt.
HAB404Load break switch 4P 40A1 prt.
prt.
HAB406Load break switch 4P 63A1 prt.
prt.
HAC406Load break switch 4P 63A1 prt.
prt.
HAC408Load break switch 4P 80A1 prt.
prt.
HAC410Load break switch 4P 100A1 prt.
prt.
HAD410Load break switch 4P 100A1 prt.
prt.
HAD412Load break switch 4P 125A1 prt.
prt.

Detachable handle

HZC010 Grey handle LBS 20-100A
HZC010
Art No.  Description Pack qty. 
HZC010Grey handle LBS 20-100A1 prt.
prt.
HZC011Grey handle LBS 100-125A1 prt.
prt.

Shaft extensions

HZC111 Shaft extension N°5 150mm LBS 20-125A
HZC111
Art No.  Description Pack qty. 
HZC111Shaft extension N°5 150mm LBS 20-125A1 prt.
prt.
HZC112Shaft extension N°5 200mm LBS 20-125A1 prt.
prt.
HZC113Shaft extension N°5 320mm LBS 20-125A1 prt.
prt.

Terminal shrouds

HZC211 Terminal shrouds 3P LBS 20-63A
HZC211
Art No.  Description Pack qty. 
HZC211Terminal shrouds 3P LBS 20-63A1 prt.
prt.
HZC213Terminal shrouds 3P LBS 63-100A1 prt.
prt.
HZC215Terminal shrouds 3P LBS 100A-125A1 prt.
prt.
HZC212Terminal shrouds 4P LBS 20-63A1 prt.
prt.
HZC214Terminal shrouds 4P LBS 63-100A1 prt.
prt.
HZC216Terminal shrouds 4P LBS 100A-125A1 prt.
prt.

Auxiliary contact

HZC311 Auxiliary contact 1C+1O LBS 20-160A
HZC311
Art No.  Description Pack qty. 
HZC311Auxiliary contact 1C+1O LBS 20-160A1 prt.
prt.
HZC312Auxiliary contact 2C LBS 20-160A1 prt.
prt.
All data is subject to errors and technical modifications.