Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

orion plus, polyester weatherproof boards and enclosures IP 65

Polyester enclosures with plain or transparent doors.

Product Filters

Height of installed product:Width of installed product:  

Polyester boxes with plain door

FL204B Poly. encl., Orion.Plus,  350x300x160 mm
FL204B
Art No.  Description Pack qty. 
FL204BPoly. encl., Orion.Plus, 350x300x160 mm1 prt.
prt.
FL209BPoly. encl., Orion.Plus, 500x300x200 mm1 prt.
prt.
FL213BPoly. encl., Orion.Plus, 500x400x200 mm1 prt.
prt.
FL216BPoly. encl., Orion.Plus, 650x400x200 mm1 prt.
prt.
FL221BPoly. encl., Orion.Plus, 650x500x250 mm1 prt.
prt.
FL229BPoly. encl., Orion.Plus, 800x600x300 mm1 prt.
prt.

Polyester boxes with transparent door

FL254B Poly. encl., Orion.Plus,  350x300x160 mm
FL254B
Art No.  Description Pack qty. 
FL254BPoly. encl., Orion.Plus, 350x300x160 mm1 prt.
prt.
FL259BPoly. encl., Orion.Plus, 500x300x200 mm1 prt.
prt.
FL263BPoly. encl., Orion.Plus, 500x400x200 mm1 prt.
prt.
FL266BPoly. encl., Orion.Plus, 650x400x200 mm1 prt.
prt.
FL271BPoly. encl., Orion.Plus, 650x500x250 mm1 prt.
prt.
FL279BPoly. encl., Orion.Plus, 800x600x300 mm1 prt.
prt.

Locks

FL96Z Triangular lock,  Orion.Plus
FL96Z
Art No.  Description Pack qty. 
FL96ZTriangular lock, Orion.Plus10 prt.
prt.
FL81ZSquare key lock, Orion.Plus, 8 mm1 prt.
prt.
FL97ZKey lock, Orion.Plus, 3 mm 2 pieces10 prt.
prt.
FL94ZTriangle insert, Orion.Plus, 8 mm1 prt.
prt.
FL99ZInsert key, Orion.Plus, RAL704610 prt.
prt.

Polyester enclosures with plain door

FL300B Poly. encl., Orion.Plus,  550x600x300 mm
FL300B
Art No.  Description Pack qty. 
FL300BPoly. encl., Orion.Plus, 550x600x300 mm1 prt.
prt.
FL305BPoly. encl. Orion.Plus 550x850x300 mm1 prt.
prt.
FL310BPoly. encl. Orion.Plus 550x1100x300 mm1 prt.
prt.
FL301BPoly. encl. Orion.Plus 850x600x300 mm1 prt.
prt.
FL306BPoly. encl. Orion.Plus 850x850x300 mm1 prt.
prt.
FL311BPoly. encl. Orion.Plus 850x1100x300 mm1 prt.
prt.
FL302BPoly. encl. Orion.Plus 1150x600x300 mm1 prt.
prt.
FL307BPoly. encl. Orion.Plus 1150x850x300 mm1 prt.
prt.
FL312BPoly. encl. Orion.Plus 1150x1100x300 mm1 prt.
prt.
FL320BPoly. encl. Orion.Plus 550x300x200 mm1 prt.
prt.
FL325BPoly. encl. Orion.Plus 850x600x300 mm1 prt.
prt.
FL330BPoly. encl. Orion.Plus 600x1100x300 mm1 prt.
prt.
FL321BPoly. encl. , Orion.Plus, 900x600x300 mm1 prt.
prt.
FL326BPoly. encl. Orion.Plus 900x850x300 mm1 prt.
prt.
FL331BPoly. encl. Orion.Plus 900x1100x300 mm1 prt.
prt.
FL322BPoly. encl. Orion.Plus 1200x600x300 mm1 prt.
prt.
FL327BPoly. encl. Orion.Plus 1200x850x300 mm1 prt.
prt.
FL332BPoly. encl. Orion.Plus 1200x1100x300 mm1 prt.
prt.
FL340BPoly. encl. Orion.Plus 1150x600x300 mm1 prt.
prt.
FL350BPoly. encl. Orion.Plus 1150x850x300 mm1 prt.
prt.
FL360BPoly. encl. Orion.Plus 1150x1100x300 mm1 prt.
prt.
FL342BPoly. encl. Orion.Plus 1450x600x300 mm1 prt.
prt.
FL352BPoly. encl. Orion.Plus 1450x850x300 mm1 prt.
prt.
FL362BPoly. encl. Orion.Plus 1450x1100x300 mm1 prt.
prt.
FL344BPoly. encl. Orion.Plus 1750x600x300 mm1 prt.
prt.
FL346BPoly. encl. Orion.Plus 1750x600x300 mm1 prt.
prt.
FL348BPoly. encl. Orion.Plus 2050x600x300 mm1 prt.
prt.
FL354BPoly. encl. Orion.Plus 1750x850x300 mm1 prt.
prt.
FL356BPoly. encl. Orion.Plus 1750x850x300 mm1 prt.
prt.
FL358BPoly. encl. Orion.Plus 2050x850x300 mm1 prt.
prt.
FL364BPoly. encl. Orion.Plus 1750x1100x300 mm1 prt.
prt.
FL366BPoly. encl. Orion.Plus 1750x1100x300 mm1 prt.
prt.
FL368BPoly. encl. Orion.Plus 2050x1100x300 mm1 prt.
prt.

Polyester enclosures with transparent door

FL500B Poly. w. enc. Orion.Pl. 550x600x300 mm
FL500B
Art No.  Description Pack qty. 
FL500BPoly. w. enc. Orion.Pl. 550x600x300 mm1 prt.
prt.
FL505BPoly. w. enc. Orion.Pl. 550x850x300 mm1 prt.
prt.
FL510BPoly. w. enc. Orion.Pl. 550x1100x300 mm1 prt.
prt.
FL501BPoly. w. enc. Orion.Pl. 850x600x300 mm1 prt.
prt.
FL506BPoly. w. enc. Orion.Pl. 850x850x300 mm1 prt.
prt.
FL511BPoly. w. enc. Orion.Pl. 850x1100x300 mm1 prt.
prt.
FL502BPoly. w. enc. Orion.Pl. 1150x600x300 mm1 prt.
prt.
FL507BPoly. w. enc. Orion.Pl. 1150x850x300 mm1 prt.
prt.
FL512BPoly. w. enc. Orion.Pl. 1150x1100x300 mm1 prt.
prt.
FL520BPoly. fl. enc. Orion.Pl. 600x600x300 mm1 prt.
prt.
FL525BPoly. fl. enc. Orion.Pl. 600x850x300 mm1 prt.
prt.
FL530BPoly. w. encl. Univers 600x1100x300 mm1 prt.
prt.
FL521BPoly. fl. enc. Orion.Pl. 900x600x300mm1 prt.
prt.
FL526BPoly. fl. enc. Orion.Pl. 900x850x300 mm1 prt.
prt.
FL531BPoly. fl. enc. Orion.Pl. 900x1100x300 mm1 prt.
prt.
FL522BPoly. fl. enc. Orion.Pl. 1200x600x300 mm1 prt.
prt.
FL527BPoly. fl. enc. Orion.Pl. 1200x850x300 mm1 prt.
prt.
FL532BPoly. fl. enc. Orion.Pl. 1200x1100x300 m1 prt.
prt.

Plain doors

FL387B Poly. plain door Orion.Pl. H1050 W750 mm
FL387B
Art No.  Description Pack qty. 
FL380BPoly. plain door Orion.Pl. H500 W450 mm1 prt.
prt.
FL385BPoly. plain door Orion.Pl. H450 W750 mm1 prt.
prt.
FL390BPoly. plain door Orion.Pl. H450 W1000 mm1 prt.
prt.
FL381BPoly. plain door Orion.Pl. H750 W500 mm1 prt.
prt.
FL386BPoly. plain door Orion.Pl. H750 W750 mm1 prt.
prt.
FL391BPoly. plain door Orion.Pl. H750 W1000 mm1 prt.
prt.
FL382BPoly. plain door Orion.Pl. H1050 W500 mm1 prt.
prt.
FL387BPoly. plain door Orion.Pl. H1050 W750 mm1 prt.
prt.
FL392BPoly. plain door Orion.Pl. 1050x1000mm1 prt.
prt.

Transparent doors

FL400B Poly. glaz. door Orion.Pl. H450 W500 mm
FL400B
Art No.  Description Pack qty. 
FL400BPoly. glaz. door Orion.Pl. H450 W500 mm1 prt.
prt.
FL405BPoly. glaz. door Orion.Pl. H450 W750 mm1 prt.
prt.
FL410BPoly. glaz. door Orion.Pl. H450 W1000 mm1 prt.
prt.
FL401BPoly. glaz. door Orion.Pl. H750 W500 mm1 prt.
prt.
FL406BPoly. glaz. door Orion.Pl. H750 W750 mm1 prt.
prt.
FL411BPoly. glaz. door Orion.Pl. H750 W1000 mm1 prt.
prt.
FL402BPoly. glaz. door Orion.Pl. H1050 W500 mm1 prt.
prt.
FL407BPoly. glaz. door Orion.Pl. H1050 W750 mm1 prt.
prt.
FL412BPoly. glaz. door Orion.Pl. H1050 W1000mm1 prt.
prt.

Cylindrical barrel

FL75Z Leave lock insert,  Orion.Plus,  3 mm
FL75Z
Art No.  Description Pack qty. 
FL74ZTriangular insert lock, Orion.Plus, 8mm5 prt.
prt.
FL75ZLeave lock insert, Orion.Plus, 3 mm5 prt.
prt.
FL76ZInsert lock, Orion.Plus, 8x8 mm5 prt.
prt.
FL77ZInsert lock, Orion.Plus, 6x6 mm5 prt.
prt.

Lock with key

FL98Z Key lock,  Orion.Plus,  2 pieces
FL98Z
Art No.  Description Pack qty. 
FL98ZKey lock, Orion.Plus, 2 pieces1 prt.
prt.

Set of M6 nuts

FZ801 Nuts set,  Orion.Plus,  100 pieces
FZ801
Art No.  Description Pack qty. 
FZ801Nuts set, Orion.Plus, 100 pieces1 prt.
prt.

Watertight handle

FZ680 Rotary waterproof handle,  Quadro5, IP54
FZ680
Art No.  Description Pack qty. 
FZ680Rotary waterproof handle, Quadro5, IP545 prt.
prt.

Wall fixing brackets

FL863Z Fixing brackets,  Orion.Plus
FL863Z
Art No.  Description Pack qty. 
FL863ZFixing brackets, Orion.Plus10 prt.
prt.
All data is subject to errors and technical modifications.