Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL254B

FL254B Poly. enc. Orion+ gl. d. 350x300x160 mm

FL254B

Poly. enc. Orion+ gl. d. 350x300x160 mm

Art No.:FL254B
prt.
EAN No.:

3250610670910

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Wall mounting
Cover type:Closed (plain)
Transparent cover or door:yes
Cover type:Door
Type of door closing:lock with male triangular wrench
Door material:Plastic
Door transparent material:Plastic
Door leave:single
Door quantity:1
Interlockable:yes
Number of keylock of the door:2
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:glas reeinforced polyester
Type of surface treatment:untreated
Depth of installed product:160 mm
Internal depth:160 mm
Height of installed product:350 mm
Width of installed product:300 mm
Width in division units:12
Thickness of sidewall material:3 mm
Suitable for outdoor use:yes
Mounting plate included:no
With lock:yes
Number of rows:2
Quantity of rails:2
Approvals:BS EN 62208
European directive WEEE:not concerned
Protection class:isol.class II
Protection index IP:IP66
IK protection code against mecanical impacts:IK08
Range name:orion plus
  • FL254B
    FL254B Poly. enc. Orion+ gl. d. 350x300x160 mm
    FL254B
  • FL254B Poly. enc. Orion+ gl. d. 350x300x160 mm
All data is subject to errors and technical modifications.