Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL322B

FL322B Poly. floor encl. Orion+ 1200x600x300 mm

FL322B

Poly. floor encl. Orion+ 1200x600x300 mm

Art No.:FL322B
prt.
EAN No.:

3250610672464

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Cover type:With Notch
Transparent cover or door:yes
Cover type:Door
Type of door closing:lock with male triangular wrench
Door leave:single
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:plastic
Type of surface treatment:powder-coated
Insertion depth:300 mm
Depth of installed product:300 mm
Internal depth:300 mm
Height of installed product:1200 mm
Width of installed product:600 mm
Thickness of sidewall material:1,5 mm
Suitable for outdoor use:yes
Mounting plate included:no
With lock:yes
Number of rows:7
Quantity of section in width:1
Extension possible:yes
European directive WEEE:not concerned
Protection class:isol.class II
Protection index IP:IP65
IK protection code against mecanical impacts:>IK10
Fire resistance:-
  • FL322B
    FL322B Poly. floor encl. Orion+ 1200x600x300 mm
    FL322B
  • FL322B Poly. floor encl. Orion+ 1200x600x300 mm
All data is subject to errors and technical modifications.