Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL405B

No picture available

Poly. glaz. door Orion.Pl. H450 W750 mm

Art No.:FL405B
prt.
EAN No.:

3250610672808

Pack qty.:1 prt.
Technical Characteristics
Cover type:Closed (plain)
Transparent cover or door:yes
Door type for switch gear cabinet:Lock door
Colour:light grey  
Colour:RAL 7035
Material:plastic
Enclosure material:plastic
Material housing:Plastic
Transparent:yes
Quantity of section in width:1
Protection class:isol.class II
Protection index IP:IP65
  • FL405B
    No picture available
All data is subject to errors and technical modifications.