Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL532B

FL532B Poly. floor encl. Orion+ 1200x1100x300 m

FL532B

Poly. floor encl. Orion+ 1200x1100x300 m

Art No.:FL532B
prt.
EAN No.:

3250610676325

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Floor fastening
Cover type:Closed (plain)
Transparent cover or door:yes
Cover type:Door
Type of door closing:lock with male triangular wrench
Door leave:single
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:plastic
Type of surface treatment:powder-coated
Insertion depth:300 mm
Depth of installed product:300 mm
Internal depth:300 mm
Height of installed product:1200 mm
Width of installed product:1100 mm
Thickness of sidewall material:1,5 mm
Suitable for outdoor use:yes
Mounting plate included:no
With lock:yes
Number of rows:7
Extension possible:yes
European directive WEEE:not concerned
Protection class:isol.class II
Protection index IP:IP65
IK protection code against mecanical impacts:>IK10
Fire resistance:-
  • FL532B
    FL532B Poly. floor encl. Orion+ 1200x1100x300 m
    FL532B
  • FL532B Poly. floor encl. Orion+ 1200x1100x300 m
All data is subject to errors and technical modifications.