Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Accessories

Additional base

FK380 Plinth,  FK,  H100 800x400 mm
FK380
Art No.  Description Pack qty. 
FK370Plinth, FK, H100 600x400 mm1 prt.
prt.
FK380Plinth, FK, H100 800x400 mm1 prt.
prt.
FK390Plinth, FK, H100 1000x400 mm1 prt.
prt.
FK371Plinth, FK, H100 600x500 mm1 prt.
prt.
FK381Plinth, FK, H100 800x500 mm1 prt.
prt.
FK391Plinth, FK, H100 1000x500 mm1 prt.
prt.

Perforated brackets

FK404 Pair perforated brackets,  FK,  D400 mm
FK404
Art No.  Description Pack qty. 
FK404Pair perforated brackets, FK, D400 mm1 prt.
prt.
FK405Pair perforated brackets, FK, D500 mm1 prt.
prt.

Association kit

FM635 Horizontal coupling kit,  Quadro5
FM635
Art No.  Description Pack qty. 
FM635Horizontal coupling kit, Quadro51 prt.
prt.
FN951Adhesive gasket, Quadro.Plus1 prt.
prt.

Fixing and transport

FM640 Couple wall mounting brackets,  Quadro5
FM640
Art No.  Description Pack qty. 
FM640Couple wall mounting brackets, Quadro51 prt.
prt.
FM653Couple transport lug, Quadro51 prt.
prt.

Locking inserts for standard lock

No picture available
Art No.  Description Pack qty. 
10962Couple leave lock insert, Venezia, 3 mm10 prt.
prt.

Weatherproof handle

FZ680 Rotary waterproof handle,  Quadro5, IP54
FZ680
Art No.  Description Pack qty. 
FZ680Rotary waterproof handle, Quadro5, IP545 prt.
prt.

Locking inserts

FL75Z Leave lock insert,  Orion.Plus,  3 mm
FL75Z
Art No.  Description Pack qty. 
FL74ZTriangular insert lock, Orion.Plus, 8mm5 prt.
prt.
FL75ZLeave lock insert, Orion.Plus, 3 mm5 prt.
prt.
FL76ZInsert lock, Orion.Plus, 8x8 mm5 prt.
prt.
FL98ZKey lock, Orion.Plus, 2 pieces1 prt.
prt.
All data is subject to errors and technical modifications.