Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Board with internal panel with front insert

Height 1900mm

FK110 Steel enclosure,  FK,  1900x600x400 mm
FK110
Art No.  Description Pack qty. 
FK110Steel enclosure, FK, 1900x600x400 mm1 prt.
prt.
FK120Steel enclosure, FK, 1900x800x400 mm1 prt.
prt.
FK130Steel enclosure, FK, 1900x1000x400 mm1 prt.
prt.
FK111Steel enclosure, FK, 1900x600x500 mm1 prt.
prt.
FK121Steel enclosure, FK, 1900x800x500 mm1 prt.
prt.
FK131Steel enclosure, FK, 1900x1000x500 mm1 prt.
prt.

Height 2100mm

FK113 Steel enclosure,  FK,  2100x600x400 mm
FK113
Art No.  Description Pack qty. 
FK113Steel enclosure, FK, 2100x600x400 mm1 prt.
prt.
FK123Steel enclosure, FK, 2100x800x400 mm1 prt.
prt.
FK133Steel enclosure, FK, 2100x1000x400 mm1 prt.
prt.
FK114Steel enclosure, FK, 2100x600x500 mm1 prt.
prt.
FK124Steel enclosure, FK, 2100x800x500 mm1 prt.
prt.
FK134Steel enclosure, FK, 2100x1000x500 mm1 prt.
prt.
All data is subject to errors and technical modifications.