Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Board with internal panel with side insert

Height 1900mm

FK160 Steel enclosure,  FK,  1900x600x400 mm
FK160
Art No.  Description Pack qty. 
FK160Steel enclosure, FK, 1900x600x400 mm1 prt.
prt.
FK170Steel enclosure, FK, 1900x800x400 mm1 prt.
prt.
FK180Steel enclosure, FK, 1900x1000x400 mm1 prt.
prt.
FK161Steel enclosure, FK, 1900x600x500 mmn.a.
prt.
FK171Steel enclosure, FK, 1900x800x500 mmn.a.
prt.
FK181Steel enclosure, FK, 1900x1000x500 mmn.a.
prt.

Height 2100mm

FK163 Steel enclosure,  FK,  2100x600x400 mm
FK163
Art No.  Description Pack qty. 
FK163Steel enclosure, FK, 2100x600x400 mm1 prt.
prt.
FK173Steel enclosure, FK, 2100x800x400 mm1 prt.
prt.
FK183Steel enclosure, FK, 2100x1000x400 mm1 prt.
prt.
FK164Steel enclosure, FK, 2100x600x500 mmn.a.
prt.
FK174Steel enclosure, FK, 2100x800x500 mmn.a.
prt.
FK184Steel enclosure, FK, 2100x1000x500 mmn.a.
prt.
All data is subject to errors and technical modifications.