Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SU212

SU212 Bell 8-12V

SU212
SU212 Bell 8-12V

Bell 8-12V

Art No.:SU212
prt.
EAN No.:

3250615712127

Pack qty.:12 prt.
Technical Characteristics
Fixing mode:DIN rail type O (symmetrical)
Frequency:50/60 Hz
Type of supply voltage:AC
Rated operational voltage Ue:8/12 V
Power consumed:5 VA
Total power loss under IN:5 W
Material:polyamide
Depth of installed product:64 mm
Height of installed product:81 mm
Width of installed product:18 mm
Connection cross-sect. rigid cable:6mm²
Connection cross-sect. flexible cable:4mm²
Noise level:85 dB
Protection index IP:IP20
Storage temperature:-25 to 60 °C
Device family:SU
  • SU212
    SU212 Bell 8-12V
    SU212
  • SU212
    No picture available
All data is subject to errors and technical modifications.