Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SU214

SU214 Buzzer 8-12V

SU214
SU214 Buzzer 8-12V

Buzzer 8-12V

Art No.:SU214
prt.
EAN No.:

3250615712141

Pack qty.:12 prt.
Technical Characteristics
Fixing mode:DIN rail type O (symmetrical)
HVAC-control:No
Type of supply voltage:AC
Rated operational voltage Ue:8/12 V
Operating current:0,33 A
Power consumed:4 VA
Total power loss under IN:4 W
Material:polyamide
Depth of installed product:64 mm
Height of installed product:81 mm
Width of installed product:18 mm
Connection cross-sect. rigid cable:6mm²
Connection cross-sect. flexible cable:4mm²
Noise level:78 dB
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP20
Storage temperature:-25 to 60 °C
  • SU214
    SU214 Buzzer 8-12V
    SU214
  • SU214
    No picture available
All data is subject to errors and technical modifications.