Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Transformers

Safety transformers

ST313 Safety transformer 16VA 230V12-24V
ST313
Art No.  Description Pack qty. 
ST313Safety transformer 16VA 230V12-24V1 prt.
prt.
ST312Safety transformer 25VA 230V/12-24V1 prt.
prt.
ST314Safety transformer 40VA 230V12-24V1 prt.
prt.
ST315Safety transformer 63VA 230V12-24V2 prt.
prt.

Bell transformers

ST301 Bell transformer 4VA 230/8-12V
ST301
Art No.  Description Pack qty. 
ST301Bell transformer 4VA 230/8-12V6 prt.
prt.
ST303Bell transformer 8VA 230V 8-12V6 prt.
prt.
ST305Bell transformer 16VA 230V 8-12V1 prt.
prt.
All data is subject to errors and technical modifications.