Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MZ206

MZ206 Under voltage release 230V AC

MZ206
MZ206 Under voltage release 230V AC

Under voltage release 230V AC

Art No.:MZ206
prt.
EAN No.:

3250614562068

Pack qty.:1 prt.
Technical Characteristics
Frequency:50/60 Hz
Type of supply voltage:AC
Rated operational voltage Ue:230 V
Rated insulation voltage:4000 V
Command voltage AC:230 V
Acceptable current rating with AC1:15 mA
Inrush power absorbed:3,5 VA
Total power loss under IN:2 W
Time of response when opening:200 ms
Performance voltage / Tripping at Ue:35/70 %
Depth of installed product:68 mm
Width of installed product:17,5 mm
Tightening torque:1,2Nm
Connection cross-sect. rigid cable:10mm²
Connection cross-sect. flexible conductor:6mm²
European directive WEEE:concerned
Storage temperature:-40 to 80 °C
Air humidity protection:95%
  • MZ206
    MZ206 Under voltage release 230V AC
    MZ206
  • MZ206
    No picture available
All data is subject to errors and technical modifications.