MZN175
All data is subject to errors and technical modifications.
Art No.: | MZN175 |
EAN No.: | 3250614316302 |
Pack qty.: | 2 prt. |
Intended for the compatible references: | Mxxxx |
Depth of installed product: | 12 mm |
Height of installed product: | 21 mm |
Width of installed product: | 17 mm |
European directive WEEE: | not concerned |