Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BTC380E

Art No.  Description Pack qty. 
HMB380MCB 3P 15kA B-80A 4.5M1 prt.
prt.
HMB390MCB 3P 15kA B-100A 4.5M1 prt.
prt.
HMB399MCB 3P 15kA B-125A 4.5M1 prt.
prt.
HMC380MCB 3P 15kA C-80A 4.5M1 prt.
prt.
HMC390MCB 3P 15kA C-100A 4.5M1 prt.
prt.
HMC399MCB 3P 15kA C-125A 4.5M1 prt.
prt.
HMD380MCB 3P 15kA D-80A 4.5M1 prt.
prt.
HMD390MCB 3P 15kA D-100A 4.5M1 prt.
prt.
HMD399MCB 3P 15kA D-125A 4.5M1 prt.
prt.
HMK380MCB 3P 30kA C-80A 4.5M1 prt.
prt.
HMK390MCB 3P 30kA C-100A 4.5M1 prt.
prt.
HMK399MCB 3P 30kA C-125A 4.5M1 prt.
prt.
HMX310MCB 3P 50kA C-10A 4.5M1 prt.
prt.
HMX316MCB 3P 50kA C-16A 4.5M1 prt.
prt.
HMX320MCB 3P 50kA C-20A 4.5M1 prt.
prt.
HMX325MCB 3P 50kA C-25A 4.5M1 prt.
prt.
HMX332MCB 3P 50kA C-32A 4.5M1 prt.
prt.
HMX340MCB 3P 50kA C-40A 4.5M1 prt.
prt.
HMX350MCB 3P 50kA C-50A 4.5M1 prt.
prt.
HMX363MCB 3P 50kA C-63A 4.5M1 prt.
prt.
All data is subject to errors and technical modifications.