Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BTH380E

BTH380E Add-on-block 3P 125A Adjustable HI

BTH380E
BTH380E Add-on-block 3P 125A Adjustable HI

Add-on-block 3P 125A Adjustable HI

Art No.:BTH380E
prt.
EAN No.:

3250611500070

Pack qty.:1 prt.
Technical Characteristics
Neutral position:Left or right
Number of poles:3 P
Bottom connection alignement for modular devices:Aligned terminal
Top connection alignement for modular devices:Not applicable
Frequency:50 Hz
Rated operational voltage Ue:230/400 V
Rated insulation voltage:500 V
Rated impulse withstand voltage:6000 V
Rated residual operating current:300/500 mA/1 A
Rating current 20°C:125 A
Rating current 30°C:125 A
Rating current 40°C:118,9 A
Rating current 50°C:112,4 A
Rating current 60°C:105,6 A
Rating current 70°C:99,4 A
Total power loss under IN:11,25 W
Protected against nuisance tripping:yes
Electric endurance in number of cycles:1000
Number of mechanical operations:7000
Depth of installed product:69 mm
Height of installed product:103 mm
Width of installed product:187 mm
Tightening torque:3,5Nm
Type of bottom rail clip for modular devices:metallic
Type of top rail clip for modular devices:NA
Type of Bottom Connection for modular devices:with screw
Bottom removability for modular devices:yes
Top removability for modular devices:no
Connection cross-sect. rigid cable:10 / 70 mm²
Connection cross-sect. flexible conductor:10 - 50 mm²
Rated fault current adjustable:yes
Delay adjustable:yes
Time delay of residual current:0/60/150 ms
European directive WEEE:concerned
Protection index IP:IP20
Residual current type:HI
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Storage temperature:-25 to 70 °C
Air humidity protection:for all climates
  • BTH380E
    BTH380E Add-on-block 3P 125A Adjustable HI
    BTH380E
  • BTH380E
    No picture available
All data is subject to errors and technical modifications.