Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Add-on-blocks for MCBs MBN, MCN and N

Product Filters

Number of poles:Rated current:Rated residual operating current:Residual current type:

Add-on-blocks 2 pole type AC

BC226 Add-on block 2P 25A 10mA AC
BC226
Art No.  Description Pack qty. 
BC226Add-on block 2P 25A 10mA AC1 prt.
prt.
BD226Add-on block 2P 25A 30mA AC1 prt.
prt.
BD241Add-on block 2P 40A 30mA AC1 prt.
prt.
BD264Add-on block 2P 63A 30mA AC1 prt.
prt.
BE264Add-on block 2P 63A 100mA AC1 prt.
prt.
BN264Add-on block 2P 63A 100mA AC S1 prt.
prt.
BF226Add-on block 2P 25A 300mA AC1 prt.
prt.
BF241Add-on block 2P 40A 300mA AC1 prt.
prt.
BF264Add-on block 2P 63A 300mA AC1 prt.
prt.
BP264Add-on block 2P 63A 300mA AC S1 prt.
prt.
BG264Add-on block 2P 63A 500mA AC1 prt.
prt.
BR264Add-on block 2P 63A 500mA AC S1 prt.
prt.
BS264Add-on block 2P 63A 1A AC S1 prt.
prt.

Add-on-blocks 2 pole type A / HI

BD225 Add-on block 2P 25A 30mA HI
BD225
Art No.  Description Pack qty. 
BD225Add-on block 2P 25A 30mA HI1 prt.
prt.
BD240Add-on block 2P 40A 30mA HI1 prt.
prt.
BD263Add-on block 2P 63A 30mA HI1 prt.
prt.
BF225Add-on block 2P 25A 300mA HI1 prt.
prt.
BF240Add-on block 2P 40A 300mA HI1 prt.
prt.
BF263Add-on block 2P 63A 300mA HI1 prt.
prt.
BS263Add-on block 2P 63A 1A A S1 prt.
prt.

Add-on-blocks 3 pole type AC

BD326 Add-on block 3P 25A 30mA AC
BD326
Art No.  Description Pack qty. 
BD326Add-on block 3P 25A 30mA AC1 prt.
prt.
BD341Add-on block 3P 40A 30mA AC1 prt.
prt.
BD364Add-on block 3P 63A 30mA AC1 prt.
prt.
BF326Add-on block 3P 25A 300mA AC1 prt.
prt.
BF341Add-on block 3P 40A 300mA AC1 prt.
prt.
BF364Add-on block 3P 63A 300mA AC1 prt.
prt.
BP364Add-on block 3P 63A 300mA AC S1 prt.
prt.
BG364Add-on block 3P 63A 500mA AC1 prt.
prt.
BS364Add-on block 3P 63A 1A AC S1 prt.
prt.

Add-on-blocks 3 pole type A / HI

BD325 Add-on block 3P 25A 30mA HI
BD325
Art No.  Description Pack qty. 
BD325Add-on block 3P 25A 30mA HI1 prt.
prt.
BD340Add-on block 3P 40A 30mA HI1 prt.
prt.
BD363Add-on block 3P 63A 30mA HI1 prt.
prt.
BF325Add-on block 3P 25A 300mA HI1 prt.
prt.
BF340Add-on block 3P 40A 300mA HI1 prt.
prt.
BF363Add-on block 3P 63A 300mA HI1 prt.
prt.
BS363Add-on block 3P 63A 1A A S1 prt.
prt.

Add-on-blocks 4 pole type AC

BD426 Add-on block 4P 25A 30mA AC
BD426
Art No.  Description Pack qty. 
BD426Add-on block 4P 25A 30mA AC1 prt.
prt.
BD441Add-on block 4P 40A 30mA AC1 prt.
prt.
BD464Add-on block 4P 63A 30mA AC1 prt.
prt.
BE464Add-on block 4P 63A 100mA AC1 prt.
prt.
BF426Add-on block 4P 25A 300mA AC1 prt.
prt.
BF441Add-on block 4P 40A 300mA AC1 prt.
prt.
BF464Add-on block 4P 63A 300mA AC1 prt.
prt.
BP464Add-on block 4P 63A 300mA AC S1 prt.
prt.
BG464Add-on block 4P 63A 500mA AC1 prt.
prt.
BS464Add-on block 4P 63A 1A AC S1 prt.
prt.

Add-on-blocks 4 pole type A / HI

BD440 Add-on block 4P 40A 30mA HI
BD440
Art No.  Description Pack qty. 
BD425Add-on block 4P 25A 30mA HI1 prt.
prt.
BD440Add-on block 4P 40A 30mA HI1 prt.
prt.
BD463Add-on block 4P 63A 30mA HI1 prt.
prt.
BF425Add-on block 4P 25A 300mA HI1 prt.
prt.
BF440Add-on block 4P 40A 300mA HI1 prt.
prt.
BF463Add-on block 4P 63A 300mA HI1 prt.
prt.
BS463NAdd-on block 4P 63A 1A A S1 prt.
prt.

Add-on-blocks 4 pole double output type AC

BDC840 Add-on-block 4P 40A 30mA AC
BDC840
Art No.  Description Pack qty. 
BDC825Add-on-block 4P 25A 30mA AC1 prt.
prt.
BDC840Add-on-block 4P 40A 30mA AC1 prt.
prt.
BDC863Add-on-block 4P 63A 30mA AC1 prt.
prt.
BFC825Add-on-block 4P 25A 300mA AC1 prt.
prt.
BFC840Add-on-block 4P 40A 300mA AC1 prt.
prt.
BFC863Add-on-block 4P 63A 300mA AC1 prt.
prt.
BPC863Add-on-block 4P 63A 300mA AC S1 prt.
prt.
BSC863Add-on-block 4P 63A 1A AC S1 prt.
prt.

Add-on-blocks 4 pole double output type A / HI

No picture available
Art No.  Description Pack qty. 
BDH825Add-on-block 4P 25A 30mA HI1 prt.
prt.
BDH840Add-on-block 4P 40A 30mA HI1 prt.
prt.
BDH863Add-on-block 4P 63A 30mA HI1 prt.
prt.
BFH825Add-on-block 4P 25A 300mA HI1 prt.
prt.
BFH840Add-on-block 4P 40A 300mA HI1 prt.
prt.
BFH863Add-on-block 4P 63A 300mA HI1 prt.
prt.
All data is subject to errors and technical modifications.