Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MZ201

MZ201 Auxiliary contact 1C+1O 6A 240V AC

MZ201
MZ201 Auxiliary contact 1C+1O 6A 240V AC

Auxiliary contact 1C+1O 6A 240V AC

Art No.:MZ201
prt.
EAN No.:

3250614562013

Pack qty.:1 prt.
Technical Characteristics
Type of supply voltage:AC
Rated operational voltage Ue:230/415 V
Rated insulation voltage:4000 V
Max operating voltage:240 V
Rated operational voltage in DC:12/250 V
Acceptable current rating with AC1:6 A
Imin=f(U=12V DC) for power circuit:0,3 A
Imin = f (U = 230 V DC):0,6 A
Imin=f(U=400V AC) for power circuit:3 A
Total power loss under IN:0,1 W
Electric endurance in number of cycles:6000
Number of mechanical operations:12000
Depth of installed product:40 mm
Height of installed product:80 mm
Width of installed product:9,5 mm
Tightening torque:1,2Nm
Factory fitted:no
Connection cross-sect. rigid cable:10mm²
Connection cross-sect. flexible conductor:6mm²
Type of connection:with screw
Type of contacts:1NC+1NO
Quantity of NC contacts:1
Quantity of NO contacts:1
European directive WEEE:concerned
Operating temperature:-25 … 60 °C
Air humidity protection:95% / 80°C
Storage/transport temperature:-40 … 80 °C
  • MZ201
    MZ201 Auxiliary contact 1C+1O 6A 240V AC
    MZ201
  • MZ201
    No picture available
All data is subject to errors and technical modifications.