MZ202
Alarm contact 1C+1O 6A 240V AC
Art No.: | MZ202 |
EAN No.: | 3250614562020 |
Pack qty.: | 1 prt. |
Rated operational voltage Ue: | 230/415 V |
Rated insulation voltage: | 4000 V |
Max operating voltage: | 240 V |
Rated operational voltage in DC: | 12/250 V |
Acceptable current rating with AC1: | 6 A |
Imin=f(U=12V DC) for power circuit: | 0,3 A |
Imin = f (U = 230 V DC): | 0,6 A |
Imin=f(U=400V AC) for power circuit: | 3 A |
Total power loss under IN: | 0,2 W |
Electric endurance in number of cycles: | 6000 |
Number of mechanical operations: | 12000 |
Depth of installed product: | 68 mm |
Width of installed product: | 9 mm |
Tightening torque: | 1,3Nm |
Factory fitted: | no |
Connection cross-sect. rigid cable: | 10mm² |
Connection cross-sect. flexible conductor: | 6mm² |
Type of connection: | with screw |
Type of contacts: | 1NC+1NO |
Quantity of NC contacts: | 1 |
Quantity of NO contacts: | 1 |
European directive WEEE: | concerned |
Operating temperature: | -25 … 60 °C |
Air humidity protection: | 95% / 80°C |
Storage/transport temperature: | -40 … 80 °C |
All data is subject to errors and technical modifications.