Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MZ203

MZ203 Shunt trip 230-415V AC 110-130V DC

MZ203
MZ203 Shunt trip 230-415V AC 110-130V DC

Shunt trip 230-415V AC 110-130V DC

Art No.:MZ203
prt.
EAN No.:

3250614562037

Pack qty.:1 prt.
Technical Characteristics
Frequency:50/60 Hz
Type of supply voltage:AC/DC
Rated operational voltage Ue:230/415 V
Rated insulation voltage:4000 V
Command voltage AC:230/415 V
DC control voltage:110/130 V
Rated operational voltage in DC:110/130 V
Imin = f (U = 230 V AC):14 mA
Imin=f(U=415V AC) for power circuit:32 mA
Inrush power absorbed:15 VA
Total power loss under IN:25,3 W
Time of response when opening:200 ms
Depth of installed product:68 mm
Height of installed product:83 mm
Width of installed product:18 mm
Tightening torque:1,2Nm
Connection cross-sect. rigid cable:10mm²
Connection cross-sect. flexible conductor:6mm²
European directive WEEE:concerned
Operating temperature:-25 … 60 °C
Air humidity protection:95%
Storage/transport temperature:-40 … 80 °C
  • MZ203
    MZ203 Shunt trip 230-415V AC 110-130V DC
    MZ203
  • MZ203
    No picture available
All data is subject to errors and technical modifications.