Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MZ204

MZ204 Shunt trip 24-48V AC 12-48V DC

MZ204
MZ204 Shunt trip 24-48V AC 12-48V DC

Shunt trip 24-48V AC 12-48V DC

Art No.:MZ204
prt.
EAN No.:

3250614562044

Pack qty.:1 prt.
Technical Characteristics
Frequency:50/60 Hz
Type of supply voltage:AC/DC
Rated operational voltage Ue:24/48 V
Rated insulation voltage:4000 V
Command voltage AC:24/48 V
DC control voltage:12/48 V
Rated operational voltage in DC:12/48 V
Imin=f(U=48V DC) for power circuit:0,55 A
Inrush power absorbed:27 VA
Total power loss under IN:24,3 W
Time of response when opening:200 ms
Performance voltage / Tripping at Ue:50 %
Depth of installed product:68 mm
Height of installed product:83 mm
Width of installed product:18 mm
Tightening torque:1,2Nm
Connection cross-sect. rigid cable:10mm²
Connection cross-sect. flexible conductor:6mm²
European directive WEEE:concerned
Operating temperature:-25 … 60 °C
Air humidity protection:95%
Storage/transport temperature:-40 … 80 °C
  • MZ204
    MZ204 Shunt trip 24-48V AC 12-48V DC
    MZ204
  • MZ204
    No picture available
All data is subject to errors and technical modifications.