Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MZ205

MZ205 Under voltage release 48V DC

MZ205
MZ205 Under voltage release 48V DC

Under voltage release 48V DC

Art No.:MZ205
prt.
EAN No.:

3250614562051

Pack qty.:1 prt.
Technical Characteristics
Frequency:- Hz
Type of supply voltage:DC
Rated insulation voltage:4000 V
DC control voltage:48 V
Rated operational voltage in DC:48 V
Acceptable current rating with AC1:50 mA
Inrush power absorbed:2,4 VA
Total power loss under IN:2 W
Performance voltage / Tripping at Ue:35/70 %
Depth of installed product:68 mm
Width of installed product:17,5 mm
Tightening torque:1,2Nm
Connection cross-sect. rigid cable:10mm²
Connection cross-sect. flexible conductor:6mm²
European directive WEEE:concerned
Operating temperature:-25 … 60 °C
Air humidity protection:95%
Storage/transport temperature:-40 … 80 °C
  • MZ205
    MZ205 Under voltage release 48V DC
    MZ205
  • MZ205
    No picture available
All data is subject to errors and technical modifications.