Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MZ212

MZ212 Over voltage release 230V AC

MZ212
MZ212 Over voltage release 230V AC

Over voltage release 230V AC

Art No.:MZ212
prt.
EAN No.:

3250614562129

Pack qty.:1 prt.
Technical Characteristics
Frequency:50/60 Hz
Type of supply voltage:AC
Rated operational voltage Ue:230 V
Rated insulation voltage:500 V
Microcut resistance:70 ms
Total power loss under IN:0,7 W
Time of response when opening:7 s
Performance voltage / Tripping at Ue:110/180 %
Electric endurance in number of cycles:1000
Number of mechanical operations:10000
Depth of installed product:68 mm
Height of installed product:87 mm
Width of installed product:17,5 mm
Tightening torque:1,2Nm
Connection cross-sect. rigid cable:10mm²
Connection cross-sect. flexible conductor:6mm²
European directive WEEE:concerned
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Operating temperature:-25 … 60 °C
Air humidity protection:85%
Storage/transport temperature:-25 … 80 °C
  • MZ212
    MZ212 Over voltage release 230V AC
    MZ212
  • MZ212
    No picture available
All data is subject to errors and technical modifications.