Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Circuit breakers

Product Filters

Rated current:Rating current of fuse cartridge:Fuse Size: 

Ph/N circuit breakers without indicator

L12401 FUSE CARRIER 10A 250V SP&N
L12401
Art No.  Description Pack qty. 
L12401FUSE CARRIER 10A 250V SP&N12 prt.
prt.
L12501FUSE CARRIER 16A 250V SP&N12 prt.
prt.
L12601Fuse carrier 1P+N 20A 1M12 prt.
prt.
L12701FUSE CARRIER 25A 400V SP&N12 prt.
prt.
L12801Fuse carrier 1P+N 32A 1M12 prt.
prt.

Ph/N circuit breakers with indicator

L325
L325
Art No.  Description Pack qty. 
L32401Fuse carrier 1P+N 10A signal light 1M12 prt.
prt.
L32501Fuse carrier 1P+N 16A signal light 1M12 prt.
prt.

Fuse-cartridge type B

LF138 Cartridge fuse 10A - 8.5x23mm
LF138
Art No.  Description Pack qty. 
LF138Cartridge fuse 10A - 8.5x23mm10 prt.
prt.
LF139Cartridge fuse 16A - 10.3x25.8mm10 prt.
prt.
LF140Cartridge fuse 20A - 8.5x31.5mm10 prt.
prt.
LF141Cartridge fuse 25A - 10.3x31.5mm10 prt.
prt.
LF142Cartridge fuse 32A - 10.3x38mm10 prt.
prt.

Spare fuse-cartridge

L14700 Spare cartridge fuses box
L14700
Art No.  Description Pack qty. 
L14700Spare cartridge fuses box10 prt.
prt.

Labels for circuit identification

L051
L051
Art No.  Description Pack qty. 
L05100Labels for circuit indication10 prt.
prt.
All data is subject to errors and technical modifications.