MMN206
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
BC226 | Add-on block 2P 25A 10mA AC | 1 prt. | |||
BD225 | Add-on block 2P 25A 30mA HI | 1 prt. | |||
BD226 | Add-on block 2P 25A 30mA AC | 1 prt. | |||
BD240 | Add-on block 2P 40A 30mA HI | 1 prt. | |||
BD241 | Add-on block 2P 40A 30mA AC | 1 prt. | |||
BD263 | Add-on block 2P 63A 30mA HI | 1 prt. | |||
BD264 | Add-on block 2P 63A 30mA AC | 1 prt. | |||
BE264 | Add-on block 2P 63A 100mA AC | 1 prt. | |||
BF225 | Add-on block 2P 25A 300mA HI | 1 prt. | |||
BF226 | Add-on block 2P 25A 300mA AC | 1 prt. | |||
BF240 | Add-on block 2P 40A 300mA HI | 1 prt. | |||
BF241 | Add-on block 2P 40A 300mA AC | 1 prt. | |||
BF263 | Add-on block 2P 63A 300mA HI | 1 prt. | |||
BF264 | Add-on block 2P 63A 300mA AC | 1 prt. | |||
BG264 | Add-on block 2P 63A 500mA AC | 1 prt. | |||
BN264 | Add-on block 2P 63A 100mA AC S | 1 prt. | |||
BP264 | Add-on block 2P 63A 300mA AC S | 1 prt. | |||
BR264 | Add-on block 2P 63A 500mA AC S | 1 prt. | |||
BS263 | Add-on block 2P 63A 1A A S | 1 prt. | |||
BS264 | Add-on block 2P 63A 1A AC S | 1 prt. | |||
MZ201 | Auxiliary contact 1C+1O 6A 240V AC | 1 prt. | |||
MZ202 | Alarm contact 1C+1O 6A 240V AC | 1 prt. | |||
MZ203 | Shunt trip 230-415V AC 110-130V DC | 1 prt. | |||
MZ204 | Shunt trip 24-48V AC 12-48V DC | 1 prt. | |||
MZ205 | Under voltage release 48V DC | 1 prt. | |||
MZ206 | Under voltage release 230V AC | 1 prt. | |||
MZ212 | Over voltage release 230V AC | 1 prt. | |||
MZ903 | Remote control auxiliary | 1 prt. | |||
MZ905 | Remote control auxiliary | 1 prt. | |||
MZ913 | Auto reclosing remote control auxiliary | 1 prt. | |||
MZ915 | Auto reclosing remote control auxiliary | 1 prt. | |||
MZN120 | Terminal shield / screw shield for MCB | 4 prt. | |||
MZN121 | 1 set of 3 inter-pole barriers for MCB | 1 SET |
All data is subject to errors and technical modifications.