Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCBs 1 PH/N MHN, MJN, MLN

Product Filters

Rated short circuit breaking capacity Icn AC according IEC60898-1:   

Curve B, 4500 A / 6 kA

MHN706 MCB 1P+N 4.5kA B-6A 1M
MHN706
Art No.  Description Pack qty. 
MHN706MCB 1P+N 4.5kA B-6A 1M12 prt.
prt.
MHN710MCB 1P+N 4.5kA B-10A 1M12 prt.
prt.
MHN716MCB 1P+N 4.5kA B-16A 1M12 prt.
prt.
MHN720MCB 1P+N 4.5kA B-20A 1M12 prt.
prt.
MHN725MCB 1P+N 4.5kA B-25A 1M12 prt.
prt.
MHN732MCB 1P+N 4.5kA B-32A 1M12 prt.
prt.
MHN740MCB 1P+N 4.5kA B-40A 1M12 prt.
prt.

Curve C, 4500 A / 6 kA

MJN702 MCB 1P+N 4.5kA C-2A 1M
MJN702
Art No.  Description Pack qty. 
MJN702MCB 1P+N 4.5kA C-2A 1M12 prt.
prt.
MJN706MCB 1P+N 4.5kA C-6A 1M12 prt.
prt.
MJN710MCB 1P+N 4.5kA C-10A 1M12 prt.
prt.
MJN716MCB 1P+N 4.5kA C-16A 1M12 prt.
prt.
MJN720MCB 1P+N 4.5kA C-20A 1M12 prt.
prt.
MJN725MCB 1P+N 4.5kA C-25A 1M12 prt.
prt.
MJN732MCB 1P+N 4.5kA C-32A 1M12 prt.
prt.
MJN740MCB 1P+N 4.5kA C-40A 1M12 prt.
prt.

Curve C, 6000 A / 7,5 kA

MLN702 MCB 1P+N 6kA C-2A 1M
MLN702
Art No.  Description Pack qty. 
MLN702MCB 1P+N 6kA C-2A 1M12 prt.
prt.
MLN706MCB 1P+N 6kA C-6A 1M12 prt.
prt.
MLN710MCB 1P+N 6kA C-10A 1M12 prt.
prt.
MLN716MCB 1P+N 6kA C-16A 1M12 prt.
prt.
MLN720MCB 1P+N 6kA C-20A 1M12 prt.
prt.
MLN725MCB 1P+N 6kA C-25A 1M12 prt.
prt.
MLN732MCB 1P+N 6kA C-32A 1M12 prt.
prt.
MLN740AMCB 1P+N 6kA C-40A 1M12 prt.
prt.
All data is subject to errors and technical modifications.