Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MHN740

MHN740 MCB 1P+N 4.5kA B-40A 1M

Similar image
(Picture shows MJN720)
MHN740 MCB 1P+N 4.5kA B-40A 1M

MCB 1P+N 4.5kA B-40A 1M

Art No.:MHN740
prt.
EAN No.:

3250614318610

Pack qty.:12 prt.
Technical Characteristics
Neutral position:left
Number of protected poles:1
Number of poles:2 P
Type of pole:1P+N
Curve:B
Bottom connection alignement for modular devices:Shifted terminal
Top connection alignement for modular devices:Shifted terminal
Frequency:50/60 Hz
Rated short circuit breaking capacity Icn AC according IEC60898-1:4,5 kA
Type of supply voltage:AC
Rated operational voltage Ue:230/240 V
Rated insulation voltage:500 V
Max operating voltage:253 V
Rated impulse withstand voltage:4000 V
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1:4,5 kA
Rated service breaking capacity Ics AC according IEC 60898-1:4,5 kA
Rated service breaking capacity Ics AC according IEC 60947-2:75 %
Magnetic regulating currrent:3/5 In
min/maxi threshold value of the AC thermal operation:1,13/1,45 In
Correction factor of magnetic tripping with 100 Hz:1,1
Correction factor of magnetic tripping with 200 Hz:1,2
Correction factor of magnetic tripping with 400 Hz:1,5
Correction factor of magnetic tripping with 60 Hz:1
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:0,95
Correction factor of rating current for 4 and 5 devices placed side-by-side:0,9
Correction factor of rating current for 6 devices placed side-by-side:0,85
Power loss per pole at In:4,6 W
Total power loss under IN:7,1 W
Electric endurance in number of cycles:1000
Number of mechanical operations:20000
Depth of installed product:70 mm
Height of installed product:84,7 mm
Width of installed product:17,5 mm
Type of top connection for modular devices:with screw
Tightening torque:1,9Nm
Type of bottom rail clip for modular devices:metallic
Type of top rail clip for modular devices:Plastic
Type of Bottom Connection for modular devices:with screw
Bottom removability for modular devices:no
Top removability for modular devices:yes
Suitable for flush-mounting:yes
Connection cross-section at output with screw, for flexible conductor:1/16 mm²
Connection cross-section of the access with screws, with flexible conductor:1/16 mm²
Connection cross-section at output with screw, for massive conductor:1/25 mm²
Connection cross-section for rigid conductor, upstream terminals with screws:1/25 mm²
Type of connection:with screw
Connection cross section of access and exit with screws, for flexible conductor:1/16 mm²
Connection cross-section of input and output with screws, for massive conductors:1/25 mm²
Standard text:EN 60898-1
European directive WEEE:concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Class of energy limitation I²t:3
Altitude:2000 m
Air humidity protection:for all climates
  • MHN740
    MHN740 MCB 1P+N 4.5kA B-40A 1M
    Similar image
    (Picture shows MJN720)
  • MHN740
    No picture available
All data is subject to errors and technical modifications.