MJN716
MCB 1P+N 4.5kA C-16A 1M
Art No.: | MJN716 |
EAN No.: | 3250614318689 |
Pack qty.: | 12 prt. |
Neutral position: | left |
Number of protected poles: | 1 |
Number of poles: | 2 P |
Type of pole: | 1P+N |
Curve: | C |
Bottom connection alignement for modular devices: | Shifted terminal |
Top connection alignement for modular devices: | Shifted terminal |
Frequency: | 50/60 Hz |
Rated short circuit breaking capacity Icn AC according IEC60898-1: | 4,5 kA |
Type of supply voltage: | AC |
Rated operational voltage Ue: | 230/240 V |
Rated insulation voltage: | 500 V |
Max operating voltage: | 253 V |
Rated impulse withstand voltage: | 4000 V |
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1: | 4,5 kA |
Rated service breaking capacity Ics AC according IEC 60898-1: | 4,5 kA |
Rated service breaking capacity Ics AC according IEC 60947-2: | 75 % |
Magnetic regulating currrent: | 5/10 In |
min/maxi threshold value of the AC thermal operation: | 1,13/1,45 In |
Rating current -15°C: | 19,1 A |
Rating current -20°C: | 19,4 A |
Rating current 0°C: | 18,1 A |
Rating current 10°C: | 17,5 A |
Rating current -10°C: | 18,8 A |
Rating current 15°C: | 17,1 A |
Rating current 20°C: | 16,7 A |
Rating current 25°C: | 16,4 A |
Rating current -25°C: | 19,7 A |
Rating current 30°C: | 16 A |
Rating current 35°C: | 15,6 A |
Rating current 40°C: | 15,2 A |
Rating current 45°C: | 14,8 A |
Rating current 5°C: | 17,8 A |
Rating current -5°C: | 18,5 A |
Rating current 50°C: | 14,4 A |
Rating current 55°C: | 14 A |
Rating current 60°C: | 13,5 A |
Rating current 65°C: | 13,1 A |
Rating current 70°C: | 12,6 A |
Correction factor of magnetic tripping with 100 Hz: | 1,1 |
Correction factor of magnetic tripping with 200 Hz: | 1,2 |
Correction factor of magnetic tripping with 400 Hz: | 1,5 |
Correction factor of magnetic tripping with 60 Hz: | 1 |
Correction factor of rating current for 2 devices placed side-by-side: | 1 |
Correction factor of rating current for 3 devices placed side-by-side: | 0,95 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 0,9 |
Correction factor of rating current for 6 devices placed side-by-side: | 0,85 |
Power loss per pole at In: | 3,1 W |
Total power loss under IN: | 4,4 W |
Electric endurance in number of cycles: | 1000 |
Number of mechanical operations: | 20000 |
Depth of installed product: | 70 mm |
Height of installed product: | 84,7 mm |
Width of installed product: | 17,5 mm |
Type of top connection for modular devices: | with screw |
Tightening torque: | 1,9Nm |
Type of bottom rail clip for modular devices: | metallic |
Type of top rail clip for modular devices: | Plastic |
Type of Bottom Connection for modular devices: | with screw |
Bottom removability for modular devices: | no |
Top removability for modular devices: | yes |
Suitable for flush-mounting: | yes |
Connection cross-section at output with screw, for flexible conductor: | 1/16 mm² |
Connection cross-section of the access with screws, with flexible conductor: | 1/16 mm² |
Connection cross-section at output with screw, for massive conductor: | 1/25 mm² |
Connection cross-section for rigid conductor, upstream terminals with screws: | 1/25 mm² |
Type of connection: | with screw |
Connection cross section of access and exit with screws, for flexible conductor: | 1/16 mm² |
Connection cross-section of input and output with screws, for massive conductors: | 1/25 mm² |
Standard text: | EN 60898-1 |
European directive WEEE: | concerned |
Protection index IP: | IP20 |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 2 |
Class of energy limitation I²t: | 3 |
Altitude: | 2000 m |
Air humidity protection: | for all climates |
All data is subject to errors and technical modifications.