Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCN210A

MCN210A MCB 2P 6kA C-10A 2M

MCN210A

MCB 2P 6kA C-10A 2M

Art No.:MCN210A
prt.
EAN No.:

3250614344220

Pack qty.:6 prt.
Technical Characteristics
Number of protected poles:2
Number of poles:2 P
Type of pole:2 P
Curve:C
Bottom connection alignement for modular devices:Aligned terminal
Top connection alignement for modular devices:Aligned terminal
Frequency:50/60 Hz
Rated short circuit breaking capacity Icn AC according IEC60898-1:6 kA
Type of supply voltage:AC
Rated operational voltage Ue:400 V
Rated insulation voltage:500 V
Rated impulse withstand voltage:4000 V
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:10 kA
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1:6 kA
Rated service breaking capacity Ics AC according IEC 60898-1:6 kA
Breaking capacity on 1 pole for IT 400V NF 60947-2:3 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:10 kA
Magnetic regulating currrent:5/10 In
min/maxi threshold value of the DC magnetic operation:7/15 In
min/maxi threshold value of the AC thermal operation:1,13/1,45 In
min/maxi threshold value of the DC thermal operation:1,13/1,45 In
Rating current -15°C:10,8 A
Rating current -20°C:11 A
Rating current 0°C:10,4 A
Rating current 10°C:10,1 A
Rating current -10°C:10,5 A
Rating current 15°C:9,9 A
Rating current 20°C:9,8 A
Rating current 25°C:9,6 A
Rating current -25°C:11,1 A
Rating current 30°C:10 A
Rating current 35°C:9,3 A
Rating current 40°C:9,2 A
Rating current 45°C:9 A
Rating current 5°C:10,2 A
Rating current -5°C:10,5 A
Rating current 50°C:8,5 A
Rating current 55°C:8,7 A
Rating current 60°C:8,6 A
Rating current 65°C:8,4 A
Rating current 70°C:8,3 A
Correction factor of magnetic tripping with 100 Hz:1,1
Correction factor of magnetic tripping with 200 Hz:1,2
Correction factor of magnetic tripping with 400 Hz:1,5
Correction factor of magnetic tripping with 60 Hz:1
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:0,95
Correction factor of rating current for 4 and 5 devices placed side-by-side:0,9
Correction factor of rating current for 6 devices placed side-by-side:0,85
Power loss per pole at In:1,9 W
Total power loss under IN:3,8 W
Electric endurance in number of cycles:4000
Number of mechanical operations:20000
Depth of installed product:70 mm
Height of installed product:83 mm
Width of installed product:35 mm
Type of top connection for modular devices:with screw
Tightening torque:2,8Nm
Type of Bottom Connection for modular devices:BIconnect
Connection cross-sect. rigid cable:1 / 35mm²
Connection cross-sect. flexible conductor:1 / 25mm²
Type of connection:with screw
Connection cross section of access and exit with screws, for flexible conductor:1/25 mm²
Connection cross-section of input and output with screws, for massive conductors:1/35 mm²
Standard text:EN 60898-1
European directive WEEE:concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Operating temperature:-25 … 70 °C
Class of energy limitation I²t:3
Altitude:2000 m
Air humidity protection:for all climates
Storage/transport temperature:-25 … 80 °C
  • MCN210A
    MCN210A MCB 2P 6kA C-10A 2M
    MCN210A
  • MCN210A MCB 2P 6kA C-10A 2M
All data is subject to errors and technical modifications.