Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

NCN402A

No picture available

MCB 4P 10kA/15kA C-2A 4M

Art No.:NCN402A
prt.
EAN No.:

3250614615917

Pack qty.:3 prt.
Technical Characteristics
Neutral position:without neutral
Number of protected poles:4
Number of poles:4 P
Type of pole:4 P
Fixing mode:Din-Rail
Curve:C
Compatible with DIN rail mounting:yes
Bottom connection alignement for modular devices:Aligned terminal
Top connection alignement for modular devices:Aligned terminal
Type of supply voltage:AC
Rated operational voltage Ue:400 V
Minimum threshold voltage (Ue min):12 V
Rated insulation voltage:500 V
Rated impulse withstand voltage:6000 V
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:15 kA
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1:10 kA
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1:10 kA
Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-1:10 kA
Rated short circuit breaking capacity Icn under 380V AC according IEC 60898-1:10 kA
Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-1:10 kA
Rated service breaking capacity Ics AC according IEC 60898-1:7,5 kA
Rated service breaking capacity Ics under 220V AC according IEC 60947-2:15 kA
Rated service breaking capacity Ics under 230V AC according IEC 60947-2:15 kA
Rated service breaking capacity Ics under 240V AC according IEC 60947-2:15 kA
Rated service breaking capacity Ics under 380V AC according IEC 60947-2:7,5 kA
Rated service breaking capacity Ics under 400V AC according IEC 60947-2:7,5 kA
Rated service breaking capacity Ics under 415V AC according IEC 60947-2:7,5 kA
Rated service breaking capacity Ics under 220V AC according IEC 60898-1:7,5 kA
Rated service breaking capacity Ics under 230V AC according IEC 60898-1:7,5 kA
Rated service breaking capacity Ics under 240V AC according IEC 60898-1:7,5 kA
Rated service breaking capacity Ics under 380V AC according IEC 60898-1:7,5 kA
Rated service breaking capacity Ics under 400V AC according IEC 60898-1:7,5 kA
Rated service breaking capacity Ics under 415V AC according IEC 60898-1:7,5 kA
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2:30 kA
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:30 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:30 kA
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2:15 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:15 kA
Magnetic regulating currrent:5/10 In
min/maxi threshold value of the DC magnetic operation:7/15 In
min/maxi threshold value of the AC thermal operation:1,13/1,45 In
min/maxi threshold value of the DC thermal operation:1,13/1,45 In
Rating current -15°C:2,5 A
Rating current -20°C:2,54 A
Rating current 0°C:2,34 A
Rating current 10°C:2,23 A
Rating current -10°C:2,45 A
Rating current 25°C:2,06 A
Rating current -25°C:2,59 A
Rating current 30°C:2 A
Rating current 35°C:1,93 A
Rating current 40°C:1,85 A
Rating current 45°C:1,77 A
Rating current 5°C:2,29 A
Rating current -5°C:2,39 A
Rating current 50°C:1,69 A
Rating current 55°C:1,61 A
Rating current 60°C:1,51 A
Rating current 65°C:1,42 A
Rating current 70°C:1,31 A
Correction factor of magnetic tripping with 100 Hz:1,1
Correction factor of magnetic tripping with 200 Hz:1,2
Correction factor of magnetic tripping with 400 Hz:1,5
Correction factor of magnetic tripping with 60 Hz:1,1
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:0,95
Correction factor of rating current for 4 and 5 devices placed side-by-side:0,9
Correction factor of rating current for 6 devices placed side-by-side:0,85
Power loss per pole at In:2,36 W
Maximum power loss per pole according to the product standard:3 W
Total power loss under IN:8,63 W
Electric endurance in number of cycles:4000
Number of mechanical operations:20000
Depth of installed product:70 mm
Height of installed product:83 mm
Width of installed product:70 mm
Type of top connection for modular devices:with screw
Tightening torque:2,8Nm
Type of bottom rail clip for modular devices:plastic
Type of top rail clip for modular devices:NA
Type of Bottom Connection for modular devices:BIconnect
Bottom removability for modular devices:yes
Top removability for modular devices:yes
Suitable for flush-mounting:yes
Upstream cage clamp delivery status:opened
Downstream cage clamp delivery status:opened
Connection cross-section at output with screw, for flexible conductor:1/25 mm²
Connection cross-section of the access with screws, with flexible conductor:1/25 mm²
Connection cross-section at output with screw, for massive conductor:1/35 mm²
Connection cross-section for rigid conductor, upstream terminals with screws:1/35 mm²
Can be accessorized:yes
Standard text:EN 60898-1, IEC 60947-2
European directive WEEE:concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Class of energy limitation I²t:3
Altitude:2000 m
Temperature of calibration:50 °C
  • NCN402A
    No picture available
All data is subject to errors and technical modifications.