NCN463A
MCB 4P 10kA/15kA C-63A 4M
Art No.: | NCN463A |
EAN No.: | 3250614616037 |
Pack qty.: | 3 prt. |
Neutral position: | without neutral |
Number of protected poles: | 4 |
Number of poles: | 4 P |
Type of pole: | 4 P |
Fixing mode: | Din-Rail |
Curve: | C |
Compatible with DIN rail mounting: | yes |
Bottom connection alignement for modular devices: | Aligned terminal |
Top connection alignement for modular devices: | Aligned terminal |
Type of supply voltage: | AC |
Rated operational voltage Ue: | 400 V |
Minimum threshold voltage (Ue min): | 12 V |
Rated insulation voltage: | 500 V |
Rated impulse withstand voltage: | 6000 V |
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2: | 15 kA |
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1: | 10 kA |
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1: | 10 kA |
Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-1: | 10 kA |
Rated short circuit breaking capacity Icn under 380V AC according IEC 60898-1: | 10 kA |
Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-1: | 10 kA |
Rated service breaking capacity Ics AC according IEC 60898-1: | 7,5 kA |
Rated service breaking capacity Ics under 220V AC according IEC 60947-2: | 15 kA |
Rated service breaking capacity Ics under 230V AC according IEC 60947-2: | 15 kA |
Rated service breaking capacity Ics under 240V AC according IEC 60947-2: | 15 kA |
Rated service breaking capacity Ics under 380V AC according IEC 60947-2: | 7,5 kA |
Rated service breaking capacity Ics under 400V AC according IEC 60947-2: | 7,5 kA |
Rated service breaking capacity Ics under 415V AC according IEC 60947-2: | 7,5 kA |
Rated service breaking capacity Ics under 220V AC according IEC 60898-1: | 7,5 kA |
Rated service breaking capacity Ics under 230V AC according IEC 60898-1: | 7,5 kA |
Rated service breaking capacity Ics under 240V AC according IEC 60898-1: | 7,5 kA |
Rated service breaking capacity Ics under 380V AC according IEC 60898-1: | 7,5 kA |
Rated service breaking capacity Ics under 400V AC according IEC 60898-1: | 7,5 kA |
Rated service breaking capacity Ics under 415V AC according IEC 60898-1: | 7,5 kA |
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2: | 30 kA |
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2: | 30 kA |
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2: | 30 kA |
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2: | 15 kA |
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2: | 15 kA |
Magnetic regulating currrent: | 5/10 In |
min/maxi threshold value of the DC magnetic operation: | 7/15 In |
min/maxi threshold value of the AC thermal operation: | 1,13/1,45 In |
min/maxi threshold value of the DC thermal operation: | 1,13/1,45 In |
Rating current -15°C: | 76,06 A |
Rating current -20°C: | 77,38 A |
Rating current 0°C: | 71,97 A |
Rating current 10°C: | 69,11 A |
Rating current -10°C: | 74,72 A |
Rating current 25°C: | 64,58 A |
Rating current -25°C: | 78,67 A |
Rating current 30°C: | 63 A |
Rating current 35°C: | 60,96 A |
Rating current 40°C: | 58,86 A |
Rating current 45°C: | 56,68 A |
Rating current 5°C: | 70,56 A |
Rating current -5°C: | 73,36 A |
Rating current 50°C: | 54,4 A |
Rating current 55°C: | 52,03 A |
Rating current 60°C: | 49,55 A |
Rating current 65°C: | 46,94 A |
Rating current 70°C: | 44,17 A |
Correction factor of magnetic tripping with 100 Hz: | 1,1 |
Correction factor of magnetic tripping with 200 Hz: | 1,2 |
Correction factor of magnetic tripping with 400 Hz: | 1,5 |
Correction factor of magnetic tripping with 60 Hz: | 1,1 |
Correction factor of rating current for 2 devices placed side-by-side: | 1 |
Correction factor of rating current for 3 devices placed side-by-side: | 0,95 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 0,9 |
Correction factor of rating current for 6 devices placed side-by-side: | 0,85 |
Power loss per pole at In: | 6,62 W |
Maximum power loss per pole according to the product standard: | 13 W |
Total power loss under IN: | 25,7 W |
Electric endurance in number of cycles: | 4000 |
Number of mechanical operations: | 20000 |
Depth of installed product: | 70 mm |
Height of installed product: | 83 mm |
Width of installed product: | 70 mm |
Type of top connection for modular devices: | with screw |
Tightening torque: | 2,8Nm |
Type of bottom rail clip for modular devices: | plastic |
Type of top rail clip for modular devices: | NA |
Type of Bottom Connection for modular devices: | BIconnect |
Bottom removability for modular devices: | yes |
Top removability for modular devices: | yes |
Suitable for flush-mounting: | yes |
Upstream cage clamp delivery status: | opened |
Downstream cage clamp delivery status: | opened |
Connection cross-section at output with screw, for flexible conductor: | 1/25 mm² |
Connection cross-section of the access with screws, with flexible conductor: | 1/25 mm² |
Connection cross-section at output with screw, for massive conductor: | 1/35 mm² |
Connection cross-section for rigid conductor, upstream terminals with screws: | 1/35 mm² |
Can be accessorized: | yes |
Standard text: | EN 60898-1, IEC 60947-2 |
European directive WEEE: | concerned |
Protection index IP: | IP20 |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 2 |
Class of energy limitation I²t: | 3 |
Altitude: | 2000 m |
Temperature of calibration: | 50 °C |
All data is subject to errors and technical modifications.