Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCBs NE, NF

1 pole, Curve B, 6000 A / 10 kA

No picture available
Art No.  Description Pack qty. 
NE106AMCB 1P 6/10kA B-6A 1M12 prt.
prt.
NE110AMCB 1P 6/10kA B-10A 1M12 prt.
prt.
NE116AMCB 1P 6/10kA B-16A 1M12 prt.
prt.
NE120AMCB 1P 6/10kA B-20A 1M12 prt.
prt.
NE125AMCB 1P 6/10kA B-25A 1M12 prt.
prt.
NE132AMCB 1P 6/10kA B-32A 1M12 prt.
prt.
NE140AMCB 1P 6/10kA B-40A 1M12 prt.
prt.
NE150AMCB 1P 6/10kA B-50A 1M12 prt.
prt.
NE163AMCB 1P 6/10kA B-63A 1M12 prt.
prt.

2 pole, Curve B, 6000 A / 10 kA

No picture available
Art No.  Description Pack qty. 
NE206AMCB 2P 6/10kA B-6A 2M6 prt.
prt.
NE210AMCB 2P 6/10kA B-10A 2M6 prt.
prt.
NE216AMCB 2P 6/10kA B-16A 2M6 prt.
prt.
NE220AMCB 2P 6/10kA B-20A 2M6 prt.
prt.
NE225AMCB 2P 6/10kA B-25A 2M6 prt.
prt.
NE232AMCB 2P 6/10kA B-32A 2M6 prt.
prt.
NE240AMCB 2P 6/10kA B-40A 2M6 prt.
prt.
NE250AMCB 2P 6/10kA B-50A 2M6 prt.
prt.
NE263AMCB 2P 6/10kA B-63A 2M6 prt.
prt.

3 pole, Curve B, 6000 A / 10 kA

No picture available
Art No.  Description Pack qty. 
NE306AMCB 3P 6/10kA B-6A 3M4 prt.
prt.
NE310AMCB 3P 6/10kA B-10A 3M4 prt.
prt.
NE316AMCB 3P 6/10kA B-16A 3M4 prt.
prt.
NE320AMCB 3P 6/10kA B-20A 3M4 prt.
prt.
NE325AMCB 3P 6/10kA B-25A 3M4 prt.
prt.
NE332AMCB 3P 6/10kA B-32A 3M4 prt.
prt.
NE340AMCB 3P 6/10kA B-40A 3M4 prt.
prt.
NE350AMCB 3P 6/10kA B-50A 3M4 prt.
prt.
NE363AMCB 3P 6/10kA B-63A 3M4 prt.
prt.

4 pole, Curve B, 6000 A / 10 kA

No picture available
Art No.  Description Pack qty. 
NE406AMCB 4P 6/10kA B-6A 4M3 prt.
prt.
NE410AMCB 4P 6/10kA B-10A 4M3 prt.
prt.
NE416AMCB 4P 6/10kA B-16A 4M3 prt.
prt.
NE420AMCB 4P 6/10kA B-20A 4M3 prt.
prt.
NE425AMCB 4P 6/10kA B-25A 4M3 prt.
prt.
NE432AMCB 4P 6/10kA B-32A 4M3 prt.
prt.
NE440AMCB 4P 6/10kA B-40A 4M3 prt.
prt.
NE450AMCB 4P 6/10kA B-50A 4M3 prt.
prt.
NE463AMCB 4P 6/10kA B-63A 4M3 prt.
prt.

1 pole, Curve C, 6000 A / 10 kA

NF106A MCB 1P 6/10kA C-6A 1M
NF106A
Art No.  Description Pack qty. 
NF100AMCB 1P 6/10kA C-0.5A 1M12 prt.
prt.
NF101AMCB 1P 6/10kA C-1A 1M12 prt.
prt.
NF102AMCB 1P 6/10kA C-2A 1M12 prt.
prt.
NF103AMCB 1P 6/10kA C-3A 1M12 prt.
prt.
NF104AMCB 1P 6/10kA C-4A 1M12 prt.
prt.
NF106AMCB 1P 6/10kA C-6A 1M12 prt.
prt.
NF110AMCB 1P 6/10kA C-10A 1M12 prt.
prt.
NF116AMCB 1P 6/10kA C-16A 1M12 prt.
prt.
NF120AMCB 1P 6/10kA C-20A 1M12 prt.
prt.
NF125AMCB 1P 6/10kA C-25A 1M12 prt.
prt.
NF132AMCB 1P 6/10kA C-32A 1M12 prt.
prt.
NF140AMCB 1P 6/10kA C-40A 1M12 prt.
prt.
NF150AMCB 1P 6/10kA C-50A 1M12 prt.
prt.
NF163AMCB 1P 6/10kA C-63A 1M12 prt.
prt.

2 pole, Curve C, 6000 A / 10 kA

No picture available
Art No.  Description Pack qty. 
NF200AMCB 2P 6/10kA C-0.5A 2M6 prt.
prt.
NF201AMCB 2P 6/10kA C-1A 2M6 prt.
prt.
NF202AMCB 2P 6/10kA C-2A 2M6 prt.
prt.
NF203AMCB 2P 6/10kA C-3A 2M6 prt.
prt.
NF204AMCB 2P 6/10kA C-4A 2M6 prt.
prt.
NF206AMCB 2P 6/10kA C-6A 2M6 prt.
prt.
NF210AMCB 2P 6/10kA C-10A 2M6 prt.
prt.
NF216AMCB 2P 6/10kA C-16A 2M6 prt.
prt.
NF220AMCB 2P 6/10kA C-20A 2M6 prt.
prt.
NF225AMCB 2P 6/10kA C-25A 2M6 prt.
prt.
NF232AMCB 2P 6/10kA C-32A 2M6 prt.
prt.
NF240AMCB 2P 6/10kA C-40A 2M6 prt.
prt.
NF250AMCB 2P 6/10kA C-50A 2M6 prt.
prt.
NF263AMCB 2P 6/10kA C-63A 2M6 prt.
prt.

3 pole, Curve C, 6000 A / 10 kA

NF340A MCB 3P 6/10kA C-40A 3M
NF340A
Art No.  Description Pack qty. 
NF300AMCB 3P 6/10kA C-0.5A 3M4 prt.
prt.
NF301AMCB 3P 6/10kA C-1A 3M4 prt.
prt.
NF302AMCB 3P 6/10kA C-2A 3M4 prt.
prt.
NF303AMCB 3P 6/10kA C-3A 3M4 prt.
prt.
NF304AMCB 3P 6/10kA C-4A 3M4 prt.
prt.
NF306AMCB 3P 6/10kA C-6A 3M4 prt.
prt.
NF310AMCB 3P 6/10kA C-10A 3M4 prt.
prt.
NF316AMCB 3P 6/10kA C-16A 3M4 prt.
prt.
NF320AMCB 3P 6/10kA C-20A 3M4 prt.
prt.
NF325AMCB 3P 6/10kA C-25A 3M4 prt.
prt.
NF332AMCB 3P 6/10kA C-32A 3M4 prt.
prt.
NF340AMCB 3P 6/10kA C-40A 3M4 prt.
prt.
NF350AMCB 3P 6/10kA C-50A 3M4 prt.
prt.
NF363AMCB 3P 6/10kA C-63A 3M4 prt.
prt.

4 pole, Curve C, 6000 A / 10 kA

NF410A MCB 4P 6/10kA C-10A 4M
NF410A
Art No.  Description Pack qty. 
NF400AMCB 4P 6/10kA C-0.5A 4M3 prt.
prt.
NF401AMCB 4P 6/10kA C-1A 4M3 prt.
prt.
NF402AMCB 4P 6/10kA C-2A 4M3 prt.
prt.
NF403AMCB 4P 6/10kA C-3A 4M3 prt.
prt.
NF404AMCB 4P 6/10kA C-4A 4M3 prt.
prt.
NF406AMCB 4P 6/10kA C-6A 4M3 prt.
prt.
NF410AMCB 4P 6/10kA C-10A 4M3 prt.
prt.
NF416AMCB 4P 6/10kA C-16A 4M3 prt.
prt.
NF420AMCB 4P 6/10kA C-20A 4M3 prt.
prt.
NF425AMCB 4P 6/10kA C-25A 4M3 prt.
prt.
NF432AMCB 4P 6/10kA C-32A 4M3 prt.
prt.
NF440AMCB 4P 6/10kA C-40A 4M3 prt.
prt.
NF450AMCB 4P 6/10kA C-50A 4M3 prt.
prt.
NF463AMCB 4P 6/10kA C-63A 4M3 prt.
prt.
All data is subject to errors and technical modifications.