Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

NF125A

No picture available

MCB 1P 6/10kA C-25A 1M

Art No.:NF125A
prt.
EAN No.:

3250614668104

Pack qty.:12 prt.
Technical Characteristics
Number of protected poles:1
Number of poles:1 P
Type of pole:1 P
Curve:C
Bottom connection alignement for modular devices:Aligned terminal
Top connection alignement for modular devices:Aligned terminal
Frequency:50/60 Hz
Rated short circuit breaking capacity Icn AC according IEC60898-1:6 kA
Rated operational voltage Ue:230/400 V
Rated insulation voltage:500 V
Rated impulse withstand voltage:4000 V
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1:6 kA
Rated service breaking capacity Ics AC according IEC 60898-1:6 kA
Breaking capacity on 1 pole for IT 400V NF 60947-2:3 kA
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:10 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:10 kA
Magnetic regulating currrent:5/10 In
min/maxi threshold value of the DC magnetic operation:7/15 In
min/maxi threshold value of the AC thermal operation:1,13/1,45 In
min/maxi threshold value of the DC thermal operation:1,13/1,45 In
Rating current -15°C:31 A
Rating current -20°C:31,6 A
Rating current 0°C:29,1 A
Rating current 10°C:27,8 A
Rating current -10°C:30,4 A
Rating current 15°C:27,1 A
Rating current 20°C:26,4 A
Rating current 25°C:25,7 A
Rating current -25°C:32,2 A
Rating current 30°C:25 A
Rating current 35°C:24,2 A
Rating current 40°C:23,5 A
Rating current 45°C:22,7 A
Rating current 5°C:28,5 A
Rating current -5°C:29,8 A
Rating current 50°C:21,8 A
Rating current 55°C:21 A
Rating current 60°C:20 A
Rating current 65°C:19,3 A
Rating current 70°C:18,4 A
Correction factor of magnetic tripping with 100 Hz:1,1
Correction factor of magnetic tripping with 200 Hz:1,2
Correction factor of magnetic tripping with 400 Hz:1,5
Correction factor of magnetic tripping with 60 Hz:1
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:0,95
Correction factor of rating current for 4 and 5 devices placed side-by-side:0,9
Correction factor of rating current for 6 devices placed side-by-side:0,85
Power loss per pole at In:3 W
Total power loss under IN:3 W
Electric endurance in number of cycles:4000
Number of mechanical operations:20000
Depth of installed product:70 mm
Height of installed product:83 mm
Width of installed product:17,5 mm
Type of top connection for modular devices:with screw
Tightening torque:2,8Nm
Type of bottom rail clip for modular devices:metallic
Type of top rail clip for modular devices:NA
Type of Bottom Connection for modular devices:BIconnect
Bottom removability for modular devices:no
Top removability for modular devices:no
Type of connection:with screw
Connection cross section of access and exit with screws, for flexible conductor:1/25 mm²
Connection cross-section of input and output with screws, for massive conductors:1/35 mm²
Standard text:EN 60898-1
European directive WEEE:not concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Operating temperature:-25 … 70 °C
Class of energy limitation I²t:3
Altitude:2000 m
Air humidity protection:for all climates
Storage/transport temperature:-25 … 80 °C
  • NF125A
    No picture available
All data is subject to errors and technical modifications.