Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCBs NGN

1 pole, Curve D, 6000 A / 10 kA

NGN116 MCB 1P 6/10kA D-16A 1M
NGN116
Art No.  Description Pack qty. 
NGN100MCB 1P 6/10kA D-0.5A 1M1 prt.
prt.
NGN101MCB 1P 6/10kA D-1A 1M1 prt.
prt.
NGN102MCB 1P 6/10kA D-2A 1M1 prt.
prt.
NGN103MCB 1P 6/10kA D-3A 1M1 prt.
prt.
NGN104MCB 1P 6/10kA D-4A 1M1 prt.
prt.
NGN106MCB 1P 6/10kA D-6A 1M12 prt.
prt.
NGN110MCB 1P 6/10kA D-10A 1M12 prt.
prt.
NGN116MCB 1P 6/10kA D-16A 1M12 prt.
prt.
NGN120MCB 1P 6/10kA D-20A 1M12 prt.
prt.
NGN125MCB 1P 6/10kA D-25A 1M12 prt.
prt.
NGN132MCB 1P 6/10kA D-32A 1M12 prt.
prt.
NGN140MCB 1P 6/10kA D-40A 1M12 prt.
prt.
NGN150MCB 1P 6/10kA D-50A 1M12 prt.
prt.
NGN163MCB 1P 6/10kA D-63A 1M12 prt.
prt.

2 pole, Curve D, 6000 A / 10 kA

NGN200 MCB 2P 6/10kA D-0.5A 2M
NGN200
Art No.  Description Pack qty. 
NGN200MCB 2P 6/10kA D-0.5A 2M1 prt.
prt.
NGN201MCB 2P 6/10kA D-1A 2M1 prt.
prt.
NGN202MCB 2P 6/10kA D-2A 2M1 prt.
prt.
NGN203MCB 2P 6/10kA D-3A 2M1 prt.
prt.
NGN204MCB 2P 6/10kA D-4A 2M1 prt.
prt.
NGN206MCB 2P 6/10kA D-6A 2M1 prt.
prt.
NGN210MCB 2P 6/10kA D-10A 2M1 prt.
prt.
NGN216MCB 2P 6/10kA D-16A 2M1 prt.
prt.
NGN220MCB 2P 6/10kA D-20A 2M1 prt.
prt.
NGN225MCB 2P 6/10kA D-25A 2M1 prt.
prt.
NGN232MCB 2P 6/10kA D-32A 2M1 prt.
prt.
NGN240MCB 2P 6/10kA D-40A 2M1 prt.
prt.
NGN250MCB 2P 6/10kA D-50A 2M1 prt.
prt.
NGN263MCB 2P 6/10kA D-63A 2M1 prt.
prt.

3 pole, Curve D, 6000 A / 10 kA

NGN301 MCB 3P 6/10kA D-1A 3M
NGN301
Art No.  Description Pack qty. 
NGN300MCB 3P 6/10kA D-0.5A 3M1 prt.
prt.
NGN301MCB 3P 6/10kA D-1A 3M1 prt.
prt.
NGN302MCB 3P 6/10kA D-2A 3M1 prt.
prt.
NGN303MCB 3P 6/10kA D-3A 3M1 prt.
prt.
NGN304MCB 3P 6/10kA D-4A 3M1 prt.
prt.
NGN306MCB 3P 6/10kA D-6A 3M1 prt.
prt.
NGN310MCB 3P 6/10kA D-10A 3M1 prt.
prt.
NGN316MCB 3P 6/10kA D-16A 3M1 prt.
prt.
NGN320MCB 3P 6/10kA D-20A 3M1 prt.
prt.
NGN325MCB 3P 6/10kA D-25A 3M1 prt.
prt.
NGN332MCB 3P 6/10kA D-32A 3M1 prt.
prt.
NGN340MCB 3P 6/10kA D-40A 3M1 prt.
prt.
NGN350MCB 3P 6/10kA D-50A 3M1 prt.
prt.
NGN363MCB 3P 6/10kA D-63A 3M1 prt.
prt.

4 pole, Curve D, 6000 A / 10 kA

NGN401 MCB 4P 6/10kA D-1A 4M
NGN401
Art No.  Description Pack qty. 
NGN400MCB 4P 6/10kA D-0.5A 4M1 prt.
prt.
NGN401MCB 4P 6/10kA D-1A 4M1 prt.
prt.
NGN402MCB 4P 6/10kA D-2A 4M1 prt.
prt.
NGN403MCB 4P 6/10kA D-3A 4M1 prt.
prt.
NGN404MCB 4P 6/10kA D-4A 4M1 prt.
prt.
NGN406MCB 4P 6/10kA D-6A 4M1 prt.
prt.
NGN410MCB 4P 6/10kA D-10A 4M1 prt.
prt.
NGN416MCB 4P 6/10kA D-16A 4M1 prt.
prt.
NGN420MCB 4P 6/10kA D-20A 4M1 prt.
prt.
NGN425MCB 4P 6/10kA D-25A 4M1 prt.
prt.
NGN432MCB 4P 6/10kA D-32A 4M1 prt.
prt.
NGN440MCB 4P 6/10kA D-40A 4M1 prt.
prt.
NGN450MCB 4P 6/10kA D-50A 4M1 prt.
prt.
NGN463MCB 4P 6/10kA D-63A 4M1 prt.
prt.
All data is subject to errors and technical modifications.