Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Multipole MCBs HM for professional premises

Product Filters

Rated short circuit breaking capacity Icn AC according IEC60898-1:   

1 pole, Curve B, 10 000 A / 10 kA

HLE180S MCB 1P 10kA B-80A 1.5M
HLE180S
Art No.  Description Pack qty. 
HLE180SMCB 1P 10kA B-80A 1.5M1 prt.
prt.
HLE190SMCB 1P 10kA B-100A 1.5M1 prt.
prt.
HLE199SMCB 1P 10kA B-125A 1.5M1 prt.
prt.

2 pole, Curve B, 10 000 A / 10 kA

HLE280S MCB 2P 10kA B-80A 3M
HLE280S
Art No.  Description Pack qty. 
HLE280SMCB 2P 10kA B-80A 3M1 prt.
prt.
HLE290SMCB 2P 10kA B-100A 3M1 prt.
prt.
HLE299SMCB 2P 10kA B-125A 3M1 prt.
prt.

3 pole, Curve B, 10 000 A / 10 kA

HLE380S MCB 3P 10kA B-80A 4.5M
HLE380S
Art No.  Description Pack qty. 
HLE380SMCB 3P 10kA B-80A 4.5M1 prt.
prt.
HLE390SMCB 3P 10kA B-100A 4.5M1 prt.
prt.
HLE399SMCB 3P 10kA B-125A 4.5M1 prt.
prt.

4 pole, Curve B, 10 000 A / 10 kA

HLE480S MCB 4P 10kA B-80A 6M
HLE480S
Art No.  Description Pack qty. 
HLE480SMCB 4P 10kA B-80A 6M1 prt.
prt.
HLE490SMCB 4P 10kA B-100A 6M1 prt.
prt.
HLE499SMCB 4P 10kA B-125A 6M1 prt.
prt.

1 pole, Curve C, 10 000 A / 10 kA

HLF180S MCB 1P 10kA C-80A 1.5M
HLF180S
Art No.  Description Pack qty. 
HLF180SMCB 1P 10kA C-80A 1.5M1 prt.
prt.
HLF190SMCB 1P 10kA C-100A 1.5M1 prt.
prt.
HLF199SMCB 1P 10kA C-125A 1.5M1 prt.
prt.

2 pole, Curve C, 10 000 A / 10 kA

HLF280S MCB 2P 10kA C-80A 3M
HLF280S
Art No.  Description Pack qty. 
HLF280SMCB 2P 10kA C-80A 3M1 prt.
prt.
HLF290SMCB 2P 10kA C-100A 3M1 prt.
prt.
HLF299SMCB 2P 10kA C-125A 3M1 prt.
prt.

3 pole, Curve C, 10 000 A / 10 kA

HLF380S MCB 3P 10kA C-80A 4.5M
HLF380S
Art No.  Description Pack qty. 
HLF380SMCB 3P 10kA C-80A 4.5M1 prt.
prt.
HLF390SMCB 3P 10kA C-100A 4.5M1 prt.
prt.
HLF399SMCB 3P 10kA C-125A 4.5M1 prt.
prt.

4 pole, Curve C, 10 000 A / 10 kA

HLF499S MCB 4P 10kA C-125A 6M
HLF499S
Art No.  Description Pack qty. 
HLF480SMCB 4P 10kA C-80A 6M1 prt.
prt.
HLF490SMCB 4P 10kA C-100A 6M1 prt.
prt.
HLF499SMCB 4P 10kA C-125A 6M1 prt.
prt.

1 pole, Curve B, 15 000 A / 15 kA

HMB180 MCB 1P 15kA B-80A 1.5M
HMB180
Art No.  Description Pack qty. 
HMB180MCB 1P 15kA B-80A 1.5M1 prt.
prt.
HMB190MCB 1P 15kA B-100A 1.5M1 prt.
prt.
HMB199MCB 1P 15kA B-125A 1.5M1 prt.
prt.

2 pole, Curve B, 15 000 A / 15 kA

HMB280 MCB 2P 15kA B-80A 3M
HMB280
Art No.  Description Pack qty. 
HMB280MCB 2P 15kA B-80A 3M1 prt.
prt.
HMB290MCB 2P 15kA B-100A 3M1 prt.
prt.
HMB299MCB 2P 15kA B-125A 3M1 prt.
prt.

3 pole, Curve B, 15 000 A / 15 kA

HMB380 MCB 3P 15kA B-80A 4.5M
HMB380
Art No.  Description Pack qty. 
HMB380MCB 3P 15kA B-80A 4.5M1 prt.
prt.
HMB390MCB 3P 15kA B-100A 4.5M1 prt.
prt.
HMB399MCB 3P 15kA B-125A 4.5M1 prt.
prt.

4 pole, Curve B, 15 000 A / 15 kA

HMB480 MCB 4P 15kA B-80A 6M
HMB480
Art No.  Description Pack qty. 
HMB480MCB 4P 15kA B-80A 6M1 prt.
prt.
HMB490MCB 4P 15kA B-100A 6M1 prt.
prt.
HMB499MCB 4P 15kA B-125A 6M1 prt.
prt.

1 pole, Curve C, 15 000 A / 15 kA

HMC180 MCB 1P 15kA C-80A 1.5M
HMC180
Art No.  Description Pack qty. 
HMC180MCB 1P 15kA C-80A 1.5M1 prt.
prt.
HMC190MCB 1P 15kA C-100A 1.5M1 prt.
prt.
HMC199MCB 1P 15kA C-125A 1.5M1 prt.
prt.

2 pole, Curve C, 15 000 A / 15 kA

HMC280 MCB 2P 15kA C-80A 3M
HMC280
Art No.  Description Pack qty. 
HMC280MCB 2P 15kA C-80A 3M1 prt.
prt.
HMC290MCB 2P 15kA C-100A 3M1 prt.
prt.
HMC299MCB 2P 15kA C-125A 3M1 prt.
prt.

3 pole, Curve C, 15 000 A / 15 kA

HMC380 MCB 3P 15kA C-80A 4.5M
HMC380
Art No.  Description Pack qty. 
HMC380MCB 3P 15kA C-80A 4.5M1 prt.
prt.
HMC390MCB 3P 15kA C-100A 4.5M1 prt.
prt.
HMC399MCB 3P 15kA C-125A 4.5M1 prt.
prt.

4 pole, Curve C, 15 000 A / 15 kA

HMC480 MCB 4P 15kA C-80A 6M
HMC480
Art No.  Description Pack qty. 
HMC480MCB 4P 15kA C-80A 6M1 prt.
prt.
HMC490MCB 4P 15kA C-100A 6M1 prt.
prt.
HMC499MCB 4P 15kA C-125A 6M1 prt.
prt.

1 pole, Curve D, 15 000 A / 15 kA

HMD180 MCB 1P 15kA D-80A 1.5M
HMD180
Art No.  Description Pack qty. 
HMD180MCB 1P 15kA D-80A 1.5M1 prt.
prt.
HMD190MCB 1P 15kA D-100A 1.5M1 prt.
prt.
HMD199MCB 1P 15kA D-125A 1.5M1 prt.
prt.

2 pole, Curve D, 15 000 A / 15 kA

HMD280 MCB 2P 15kA D-80A 3M
HMD280
Art No.  Description Pack qty. 
HMD280MCB 2P 15kA D-80A 3M1 prt.
prt.
HMD290MCB 2P 15kA D-100A 3M1 prt.
prt.
HMD299MCB 2P 15kA D-125A 3M1 prt.
prt.

3 pole, Curve D, 15 000 A / 15 kA

HMD380 MCB 3P 15kA D-80A 4.5M
HMD380
Art No.  Description Pack qty. 
HMD380MCB 3P 15kA D-80A 4.5M1 prt.
prt.
HMD390MCB 3P 15kA D-100A 4.5M1 prt.
prt.
HMD399MCB 3P 15kA D-125A 4.5M1 prt.
prt.

4 pole, Curve D, 15 000 A / 15 kA

HMD480 MCB 4P 15kA D-80A 6M
HMD480
Art No.  Description Pack qty. 
HMD480MCB 4P 15kA D-80A 6M1 prt.
prt.
HMD490MCB 4P 15kA D-100A 6M1 prt.
prt.
HMD499MCB 4P 15kA D-125A 6M1 prt.
prt.

1 pole, Curve C, 30 kA

HMK180 MCB 1P 30kA C-80A 1.5M
HMK180
Art No.  Description Pack qty. 
HMK180MCB 1P 30kA C-80A 1.5M1 prt.
prt.
HMK190MCB 1P 30kA C-100A 1.5M1 prt.
prt.
HMK199MCB 1P 30kA C-125A 1.5M1 prt.
prt.

2 pole, Curve C, 30 kA

HMK280 MCB 2P 30kA C-80A 3M
HMK280
Art No.  Description Pack qty. 
HMK280MCB 2P 30kA C-80A 3M1 prt.
prt.
HMK290MCB 2P 30kA C-100A 3M1 prt.
prt.
HMK299MCB 2P 30kA C-125A 3M1 prt.
prt.

3 pole, Curve C, 30 kA

HMK380 MCB 3P 30kA C-80A 4.5M
HMK380
Art No.  Description Pack qty. 
HMK380MCB 3P 30kA C-80A 4.5M1 prt.
prt.
HMK390MCB 3P 30kA C-100A 4.5M1 prt.
prt.
HMK399MCB 3P 30kA C-125A 4.5M1 prt.
prt.

4 pole, Curve C, 30 kA

HMK480 MCB 4P 30kA C-80A 6M
HMK480
Art No.  Description Pack qty. 
HMK480MCB 4P 30kA C-80A 6M1 prt.
prt.
HMK490MCB 4P 30kA C-100A 6M1 prt.
prt.
HMK499MCB 4P 30kA C-125A 6M1 prt.
prt.

1 pole, Curve C, 50 kA

HMX110 MCB 1P 50kA C-10A 1.5M
HMX110
Art No.  Description Pack qty. 
HMX110MCB 1P 50kA C-10A 1.5M1 prt.
prt.
HMX116MCB 1P 50kA C-16A 1.5M1 prt.
prt.
HMX120MCB 1P 50kA C-20A 1.5M1 prt.
prt.
HMX125MCB 1P 50kA C-25A 1.5M1 prt.
prt.
HMX132MCB 1P 50kA C-32A 1.5M1 prt.
prt.
HMX140MCB 1P 50kA C-40A 1.5M1 prt.
prt.
HMX150MCB 1P 50kA C-50A 1.5M1 prt.
prt.
HMX163MCB 1P 50kA C-63A 1.5M1 prt.
prt.

2 pole, Curve C, 50 kA

HMX210 MCB 2P 50kA C-10A 3M
HMX210
Art No.  Description Pack qty. 
HMX210MCB 2P 50kA C-10A 3M1 prt.
prt.
HMX216MCB 2P 50kA C-16A 3M1 prt.
prt.
HMX220MCB 2P 50kA C-20A 3M1 prt.
prt.
HMX225MCB 2P 50kA C-25A 3M1 prt.
prt.
HMX232MCB 2P 50kA C-32A 3M1 prt.
prt.
HMX240MCB 2P 50kA C-40A 3M1 prt.
prt.
HMX250MCB 2P 50kA C-50A 3M1 prt.
prt.
HMX263MCB 2P 50kA C-63A 3M1 prt.
prt.

3 pole, Curve C, 50 kA

HMX310 MCB 3P 50kA C-10A 4.5M
HMX310
Art No.  Description Pack qty. 
HMX310MCB 3P 50kA C-10A 4.5M1 prt.
prt.
HMX316MCB 3P 50kA C-16A 4.5M1 prt.
prt.
HMX320MCB 3P 50kA C-20A 4.5M1 prt.
prt.
HMX325MCB 3P 50kA C-25A 4.5M1 prt.
prt.
HMX332MCB 3P 50kA C-32A 4.5M1 prt.
prt.
HMX340MCB 3P 50kA C-40A 4.5M1 prt.
prt.
HMX350MCB 3P 50kA C-50A 4.5M1 prt.
prt.
HMX363MCB 3P 50kA C-63A 4.5M1 prt.
prt.

4 pole, Curve C, 50 kA

HMX410 MCB 4P 50kA C-10A 6M
HMX410
Art No.  Description Pack qty. 
HMX410MCB 4P 50kA C-10A 6M1 prt.
prt.
HMX416MCB 4P 50kA C-16A 6M1 prt.
prt.
HMX420MCB 4P 50kA C-20A 6M1 prt.
prt.
HMX425MCB 4P 50kA C-25A 6M1 prt.
prt.
HMX432MCB 4P 50kA C-32A 6M1 prt.
prt.
HMX440MCB 4P 50kA C-40A 6M1 prt.
prt.
HMX450MCB 4P 50kA C-50A 6M1 prt.
prt.
HMX463MCB 4P 50kA C-63A 6M1 prt.
prt.

Cover and separator

MZN130 Terminal cover 1P
MZN130
Art No.  Description Pack qty. 
MZN130Terminal cover 1P4 prt.
prt.
MZN1311 set of 3 interpole barriers1 SET
SET
All data is subject to errors and technical modifications.