HMC290
MCB 2P 15kA C-100A 3M
Art No.: | HMC290 |
EAN No.: | 3250613230173 |
Pack qty.: | 1 prt. |
Number of protected poles: | 2 |
Number of poles: | 2 P |
Type of pole: | 2 P |
Curve: | C |
Bottom connection alignement for modular devices: | Aligned terminal |
Top connection alignement for modular devices: | Aligned terminal |
Frequency: | 50/60 Hz |
Rated short circuit breaking capacity Icn AC according IEC60898-1: | 15 kA |
Type of supply voltage: | AC |
Rated operational voltage Ue: | 415 V |
Rated insulation voltage: | 500 V |
Rated impulse withstand voltage: | 6000 V |
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2: | 15 kA |
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1: | 15 kA |
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1: | 15 kA |
Rated service breaking capacity Ics AC according IEC 60898-1: | 7,5 kA |
Rated service breaking capacity Ics AC according IEC 60947-2: | 50 % |
Breaking capacity on 1 pole for IT 400V NF 60947-2: | 4,5 kA |
Breaking capacity on 1 pole for IT 415V NF 60947-2: | 4,5 kA |
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2: | 15 kA |
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2: | 15 kA |
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2: | 15 kA |
Magnetic regulating currrent: | 5/10 In |
min/maxi threshold value of the AC thermal operation: | 1,13/1,45 In |
Rating current 0°C: | 124 A |
Rating current 10°C: | 116 A |
Rating current 15°C: | 112 A |
Rating current 20°C: | 108 A |
Rating current 25°C: | 104 A |
Rating current 30°C: | 100 A |
Rating current 35°C: | 96,6 A |
Rating current 40°C: | 93,1 A |
Rating current 45°C: | 89,4 A |
Rating current 5°C: | 120 A |
Rating current 50°C: | 85,6 A |
Rating current 55°C: | 81,6 A |
Rating current 60°C: | 77,5 A |
Correction factor of rating current for 2 devices placed side-by-side: | 1 |
Correction factor of rating current for 3 devices placed side-by-side: | 0,95 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 0,9 |
Correction factor of rating current for 6 devices placed side-by-side: | 0,85 |
Power loss per pole at In: | 9,12 W |
Total power loss under IN: | 16,33 W |
Electric endurance in number of cycles: | 4000 |
Number of mechanical operations: | 20000 |
Depth of installed product: | 70 mm |
Height of installed product: | 90 mm |
Width of installed product: | 53 mm |
Type of top connection for modular devices: | with screw |
Tightening torque: | 3,5 to 5Nm |
Type of bottom rail clip for modular devices: | plastic |
Type of top rail clip for modular devices: | Plastic |
Type of Bottom Connection for modular devices: | with screw |
Bottom removability for modular devices: | yes |
Top removability for modular devices: | yes |
Connection cross-section at output with screw, for flexible conductor: | 1/50 mm² |
Connection cross-section of the access with screws, with flexible conductor: | 1/50 mm² |
Connection cross-section at output with screw, for massive conductor: | 1/70 mm² |
Connection cross-section for rigid conductor, upstream terminals with screws: | 1/70 mm² |
Connection cross-sect. rigid cable: | 70mm² |
Connection cross-sect. flexible conductor: | 50mm² |
Nominal tightening torque bottom terminal: | 3,6 Nm |
Nominal tightening torque top terminal: | 3,6 Nm |
Type of connection: | terminal with tightening compensation system |
Connection cross section of access and exit with screws, for flexible conductor: | 1/50 mm² |
Connection cross-section of input and output with screws, for massive conductors: | 1/70 mm² |
Standard text: | EN 60898-1, IEC 60947-2 |
European directive WEEE: | concerned |
Protection index IP: | IP20 |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 3 |
Altitude: | 2000 m |
Air humidity protection: | for all climates |
Temperature of calibration: | 30 °C |
All data is subject to errors and technical modifications.