HMC399
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
BDC380E | Add-on-block 3P 125A 30mA AC | 1 prt. | |||
BDH380E | Add-on-block 3P 125A 30mA HI | 1 prt. | |||
BTC380E | Add-on-block 3P 125A Adjustable AC | 1 prt. | |||
BTH380E | Add-on-block 3P 125A Adjustable HI | 1 prt. | |||
MZ201 | Auxiliary contact 1C+1O 6A 240V AC | 1 prt. | |||
MZ202 | Alarm contact 1C+1O 6A 240V AC | 1 prt. | |||
MZ203 | Shunt trip 230-415V AC 110-130V DC | 1 prt. | |||
MZ204 | Shunt trip 24-48V AC 12-48V DC | 1 prt. | |||
MZ205 | Under voltage release 48V DC | 1 prt. | |||
MZ206 | Under voltage release 230V AC | 1 prt. | |||
MZ212 | Over voltage release 230V AC | 1 prt. | |||
MZN130 | Terminal cover 1P | 4 prt. | |||
MZN131 | 1 set of 3 interpole barriers | 1 SET | |||
MZN175 | Padlockable locking kit MCB, RCCB, RCBO | 2 prt. | |||
MZN176 | Loking wire for modular produkt | 10 prt. |