Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HMK380

HMK380 MCB 3P 30kA C-80A 4.5M

HMK380
HMK380 MCB 3P 30kA C-80A 4.5M

MCB 3P 30kA C-80A 4.5M

Art No.:HMK380
prt.
EAN No.:

3250613230555

Pack qty.:1 prt.
Technical Characteristics
Number of protected poles:3
Number of poles:3 P
Type of pole:3 P
Curve:C
Bottom connection alignement for modular devices:Aligned terminal
Top connection alignement for modular devices:Aligned terminal
Frequency:50/60 Hz
Rated short circuit breaking capacity Icn AC according IEC60898-1:30 kA
Type of supply voltage:AC
Rated operational voltage Ue:415 V
Rated insulation voltage:500 V
Rated impulse withstand voltage:6000 V
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:30 kA
Rated service breaking capacity Ics AC according IEC 60947-2:25 %
Breaking capacity on 1 pole for IT 400V NF 60947-2:4,5 kA
Breaking capacity on 1 pole for IT 415V NF 60947-2:4,5 kA
Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2:30 kA
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:30 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:30 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:30 kA
Magnetic regulating currrent:5/10 In
min/maxi threshold value of the AC thermal operation:1,13/1,45 In
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:1
Correction factor of rating current for 4 and 5 devices placed side-by-side:1
Correction factor of rating current for 6 devices placed side-by-side:1
Power loss per pole at In:6,93 W
Total power loss under IN:20,32 W
Electric endurance in number of cycles:1500
Number of mechanical operations:20000
Depth of installed product:70 mm
Height of installed product:90 mm
Width of installed product:80 mm
Type of top connection for modular devices:with screw
Tightening torque:3,5 to 5Nm
Type of bottom rail clip for modular devices:plastic
Type of top rail clip for modular devices:Plastic
Type of Bottom Connection for modular devices:with screw
Bottom removability for modular devices:yes
Top removability for modular devices:yes
Connection cross-section at output with screw, for flexible conductor:1/50 mm²
Connection cross-section of the access with screws, with flexible conductor:1/50 mm²
Connection cross-section at output with screw, for massive conductor:1/70 mm²
Connection cross-section for rigid conductor, upstream terminals with screws:1/70 mm²
Connection cross-sect. rigid cable:70mm²
Connection cross-sect. flexible conductor:50mm²
Nominal tightening torque bottom terminal:3,6 Nm
Nominal tightening torque top terminal:3,6 Nm
Type of connection:terminal with tightening compensation system
Connection cross section of access and exit with screws, for flexible conductor:1/50 mm²
Connection cross-section of input and output with screws, for massive conductors:1/70 mm²
Standard text:IEC 60947-2
European directive WEEE:concerned
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Air humidity protection:for all climates
Temperature of calibration:40 °C
  • HMK380
    HMK380 MCB 3P 30kA C-80A 4.5M
    HMK380
  • HMK380
    No picture available
All data is subject to errors and technical modifications.