Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MZN130

Art No.  Description Pack qty. 
HMB180MCB 1P 15kA B-80A 1.5M1 prt.
prt.
HMB190MCB 1P 15kA B-100A 1.5M1 prt.
prt.
HMB199MCB 1P 15kA B-125A 1.5M1 prt.
prt.
HMB280MCB 2P 15kA B-80A 3M1 prt.
prt.
HMB290MCB 2P 15kA B-100A 3M1 prt.
prt.
HMB299MCB 2P 15kA B-125A 3M1 prt.
prt.
HMB380MCB 3P 15kA B-80A 4.5M1 prt.
prt.
HMB390MCB 3P 15kA B-100A 4.5M1 prt.
prt.
HMB399MCB 3P 15kA B-125A 4.5M1 prt.
prt.
HMB480MCB 4P 15kA B-80A 6M1 prt.
prt.
HMB490MCB 4P 15kA B-100A 6M1 prt.
prt.
HMB499MCB 4P 15kA B-125A 6M1 prt.
prt.
HMC180MCB 1P 15kA C-80A 1.5M1 prt.
prt.
HMC190MCB 1P 15kA C-100A 1.5M1 prt.
prt.
HMC199MCB 1P 15kA C-125A 1.5M1 prt.
prt.
HMC280MCB 2P 15kA C-80A 3M1 prt.
prt.
HMC290MCB 2P 15kA C-100A 3M1 prt.
prt.
HMC299MCB 2P 15kA C-125A 3M1 prt.
prt.
HMC380MCB 3P 15kA C-80A 4.5M1 prt.
prt.
HMC390MCB 3P 15kA C-100A 4.5M1 prt.
prt.
HMC399MCB 3P 15kA C-125A 4.5M1 prt.
prt.
HMC480MCB 4P 15kA C-80A 6M1 prt.
prt.
HMC490MCB 4P 15kA C-100A 6M1 prt.
prt.
HMC499MCB 4P 15kA C-125A 6M1 prt.
prt.
HMD180MCB 1P 15kA D-80A 1.5M1 prt.
prt.
HMD190MCB 1P 15kA D-100A 1.5M1 prt.
prt.
HMD199MCB 1P 15kA D-125A 1.5M1 prt.
prt.
HMD280MCB 2P 15kA D-80A 3M1 prt.
prt.
HMD290MCB 2P 15kA D-100A 3M1 prt.
prt.
HMD299MCB 2P 15kA D-125A 3M1 prt.
prt.
HMD380MCB 3P 15kA D-80A 4.5M1 prt.
prt.
HMD390MCB 3P 15kA D-100A 4.5M1 prt.
prt.
HMD399MCB 3P 15kA D-125A 4.5M1 prt.
prt.
HMD480MCB 4P 15kA D-80A 6M1 prt.
prt.
HMD490MCB 4P 15kA D-100A 6M1 prt.
prt.
HMD499MCB 4P 15kA D-125A 6M1 prt.
prt.
HMK180MCB 1P 30kA C-80A 1.5M1 prt.
prt.
HMK190MCB 1P 30kA C-100A 1.5M1 prt.
prt.
HMK199MCB 1P 30kA C-125A 1.5M1 prt.
prt.
HMK280MCB 2P 30kA C-80A 3M1 prt.
prt.
HMK290MCB 2P 30kA C-100A 3M1 prt.
prt.
HMK299MCB 2P 30kA C-125A 3M1 prt.
prt.
HMK380MCB 3P 30kA C-80A 4.5M1 prt.
prt.
HMK390MCB 3P 30kA C-100A 4.5M1 prt.
prt.
HMK399MCB 3P 30kA C-125A 4.5M1 prt.
prt.
HMK480MCB 4P 30kA C-80A 6M1 prt.
prt.
HMK490MCB 4P 30kA C-100A 6M1 prt.
prt.
HMK499MCB 4P 30kA C-125A 6M1 prt.
prt.
HMX110MCB 1P 50kA C-10A 1.5M1 prt.
prt.
HMX116MCB 1P 50kA C-16A 1.5M1 prt.
prt.
HMX120MCB 1P 50kA C-20A 1.5M1 prt.
prt.
HMX125MCB 1P 50kA C-25A 1.5M1 prt.
prt.
HMX132MCB 1P 50kA C-32A 1.5M1 prt.
prt.
HMX140MCB 1P 50kA C-40A 1.5M1 prt.
prt.
HMX150MCB 1P 50kA C-50A 1.5M1 prt.
prt.
HMX163MCB 1P 50kA C-63A 1.5M1 prt.
prt.
HMX210MCB 2P 50kA C-10A 3M1 prt.
prt.
HMX216MCB 2P 50kA C-16A 3M1 prt.
prt.
HMX220MCB 2P 50kA C-20A 3M1 prt.
prt.
HMX225MCB 2P 50kA C-25A 3M1 prt.
prt.
HMX232MCB 2P 50kA C-32A 3M1 prt.
prt.
HMX240MCB 2P 50kA C-40A 3M1 prt.
prt.
HMX250MCB 2P 50kA C-50A 3M1 prt.
prt.
HMX263MCB 2P 50kA C-63A 3M1 prt.
prt.
HMX310MCB 3P 50kA C-10A 4.5M1 prt.
prt.
HMX316MCB 3P 50kA C-16A 4.5M1 prt.
prt.
HMX320MCB 3P 50kA C-20A 4.5M1 prt.
prt.
HMX325MCB 3P 50kA C-25A 4.5M1 prt.
prt.
HMX332MCB 3P 50kA C-32A 4.5M1 prt.
prt.
HMX340MCB 3P 50kA C-40A 4.5M1 prt.
prt.
HMX350MCB 3P 50kA C-50A 4.5M1 prt.
prt.
HMX363MCB 3P 50kA C-63A 4.5M1 prt.
prt.
HMX410MCB 4P 50kA C-10A 6M1 prt.
prt.
HMX416MCB 4P 50kA C-16A 6M1 prt.
prt.
HMX420MCB 4P 50kA C-20A 6M1 prt.
prt.
HMX425MCB 4P 50kA C-25A 6M1 prt.
prt.
HMX432MCB 4P 50kA C-32A 6M1 prt.
prt.
HMX440MCB 4P 50kA C-40A 6M1 prt.
prt.
HMX450MCB 4P 50kA C-50A 6M1 prt.
prt.
HMX463MCB 4P 50kA C-63A 6M1 prt.
prt.
All data is subject to errors and technical modifications.