Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Motor starters and accessories

Product Filters

Rated current:Thermal trip setting with 30°:Rated service breaking capacity Ics AC according IEC 60947-2: 

Motor starters

MM501N Motor starter 0.1-0.16A  2.5M
MM501N
Art No.  Description Pack qty. 
MM501NMotor starter 0.1-0.16A 2.5M1 prt.
prt.
MM502NMotor starter 0.16-0.25A 2.5M1 prt.
prt.
MM503NMotor starter 0.25-0.4A 2.5M1 prt.
prt.
MM504NMotor starter 0.4-0.63A 2.5M1 prt.
prt.
MM505NMotor starter 0.63-1.0A 2.5M1 prt.
prt.
MM506NMotor starter 1.0-1.6A 2.5M1 prt.
prt.
MM507NMotor starter 1.6-2.5A 2.5M1 prt.
prt.
MM508NMotor starter 2.5-4.0A 2.5M1 prt.
prt.
MM509NMotor starter 4.0-6.3A 2.5M1 prt.
prt.
MM510NMotor starter 6.3-10.0A 2.5M1 prt.
prt.
MM511NMotor starter 10.0-16.0A 2.5M1 prt.
prt.
MM512NMotor starter 16.0-20.0A 2.5M1 prt.
prt.
MM513NMotor starter 20.0-25.0A 2.5M1 prt.
prt.

Auxiliary contacts

MZ520N Auxiliary contact mot. 1C+1O 230/400V AC
MZ520N
Art No.  Description Pack qty. 
MZ520NAuxiliary contact mot. 1C+1O 230/400V AC1 prt.
prt.
MZ522NAuxiliary contact motor starter 1C1 prt.
prt.

Alarm contacts

MZ527N Alarm contact for motor starter 2C
MZ527N
Art No.  Description Pack qty. 
MZ527NAlarm contact for motor starter 2C1 prt.
prt.

Shunt trip

MZ523N Shunt trip for motor starter 230V AC
MZ523N
Art No.  Description Pack qty. 
MZ523NShunt trip for motor starter 230V AC1 prt.
prt.

Undervoltage releases

MZ528N Under voltage release motor st. 230V AC
MZ528N
Art No.  Description Pack qty. 
MZ528NUnder voltage release motor st. 230V AC1 prt.
prt.
MZ529NUnder voltage release motor st. 400V AC1 prt.
prt.

Surface mounting enclosures

MZ521N Surf.mount. enclosure IP55 motor starter
MZ521N
Art No.  Description Pack qty. 
MZ521NSurf.mount. enclosure IP55 motor starter1 prt.
prt.

Emergency stop button without key

MZ530N External emergency stop button
MZ530N
Art No.  Description Pack qty. 
MZ530NExternal emergency stop button1 prt.
prt.

Emergency stop button with key

MZ531N External emergency stop button with key
MZ531N
Art No.  Description Pack qty. 
MZ531NExternal emergency stop button with key1 prt.
prt.

3 pole decking

KD302M Busbar 2 motor starters 3P fork 10mm²
KD302M
Art No.  Description Pack qty. 
KD302MBusbar 2 motor starters 3P fork 10mm²10 prt.
prt.
KD303MBusbar 3 motor starters 3P fork 10mm²10 prt.
prt.
KD304MBusbar 4 motor starters 3P fork 10mm²10 prt.
prt.

3 pole connector

KF30M Cable terminal motor starter 3P 10mm²
KF30M
Art No.  Description Pack qty. 
KF30MCable terminal motor starter 3P 10mm²10 prt.
prt.

Protection cover

KZ058 Insulating strip for busbars
KZ058
Art No.  Description Pack qty. 
KZ058Insulating strip for busbars10 prt.
prt.
All data is subject to errors and technical modifications.