Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KB280B

KB280B Insulated busbar 2P prong 16mm² 57M

KB280B

Insulated busbar 2P prong 16mm² 57M

Art No.:KB280B
prt.
EAN No.:

3250613720100

Pack qty.:10 prt.
Technical Characteristics
Number of poles:2 P
Intended for the compatible references:-------
Max operating voltage:400 V
Rated impulse withstand voltage:4 kV
Colour:stone grey
Length:1000 mm
Connection cross-sect. rigid cable:16mm²
Connector type:busbar prong
Type of connection:with screw
Number of module:2
European directive WEEE:concerned
  • KB280B
    KB280B Insulated busbar 2P prong 16mm² 57M
    KB280B
  • KB280B Insulated busbar 2P prong 16mm² 57M
All data is subject to errors and technical modifications.