Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ADC810F

ADC810F RCBO 1P+N 4.5kA C-10A 30mA AC

ADC810F
ADC810F RCBO 1P+N 4.5kA C-10A 30mA AC

RCBO 1P+N 4.5kA C-10A 30mA AC

Art No.:ADC810F
prt.
EAN No.:

3250611062738

Pack qty.:1 prt.
Technical Characteristics
Neutral position:left
Number of protected poles:1
Number of poles:2 P
Type of pole:1P+N
Curve:C
Top connection alignement for modular devices:Shifted terminal
Frequency:50 Hz
Rated short circuit breaking capacity Icn AC according IEC60898-1:4,5 kA
Rated operational voltage Ue:240 V
Rated insulation voltage:500 V
Rated impulse withstand voltage:4000 V
Rated residual operating current:30 mA
Withstand not tripping on 8-20 μs wave:250 A
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1:4,5 kA
Rated short circuit breaking capacity Icn under 240V AC according IEC 61009-1:4,5 kA
Rated service breaking capacity Ics under 240V AC according IEC 61009-1:4,5 kA
Breaking and opening capacity:4,5 kA
Magnetic regulating currrent:5/10 In
min/maxi threshold value of the AC thermal operation:1,13/1,45 In
Rating current -15°C:11,7 A
Rating current -20°C:11,9 A
Rating current 0°C:11,2 A
Rating current 10°C:10,8 A
Rating current -10°C:11,5 A
Rating current 15°C:10,6 A
Rating current 20°C:10,4 A
Rating current 25°C:10,2 A
Rating current -25°C:12 A
Rating current 30°C:10 A
Rating current 35°C:9,9 A
Rating current 40°C:9,7 A
Rating current 45°C:9,6 A
Rating current 5°C:11 A
Rating current -5°C:11,3 A
Rating current 50°C:9,4 A
Rating current 55°C:9,3 A
Rating current 60°C:9,1 A
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:0,95
Correction factor of rating current for 4 and 5 devices placed side-by-side:0,9
Correction factor of rating current for 6 devices placed side-by-side:0,85
Power loss per pole at In:2,8 W
Total power loss under IN:3,4 W
Protected against nuisance tripping:no
Electric endurance in number of cycles:2000
Number of mechanical operations:2000
Depth of installed product:68 mm
Tightening torque:10Nm
Type of bottom rail clip for modular devices:metallic
Type of top rail clip for modular devices:Plastic
Bottom removability for modular devices:no
Top removability for modular devices:yes
Connection cross-section at output with screw, for flexible conductor:1/16 mm²
Connection cross-section of the access with screws, with flexible conductor:1/16 mm²
Connection cross-section at output with screw, for massive conductor:1/25 mm²
Connection cross-section for rigid conductor, upstream terminals with screws:1/25 mm²
Connection cross-sect. rigid cable:1,5 to 95mm2
Connection cross-sect. flexible conductor:1,5 bis 95mm²
Type of connection:with screw
Standard text:EN 61009-1
European directive WEEE:concerned
Protection index IP:IP20
Residual current type:AC
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Operating temperature:-25 … 40 °C
Class of energy limitation I²t:3
Altitude:2000 m
Air humidity protection:for all climates
Storage/transport temperature:-25 … 70 °C
Temperature of calibration:30 °C
  • ADC810F
    ADC810F RCBO 1P+N 4.5kA C-10A 30mA AC
    ADC810F
  • ADC810F
    No picture available
All data is subject to errors and technical modifications.