AFC825F
RCBO 1P+N 4.5kA C-25A 300mA AC
Art No.: | AFC825F |
EAN No.: | 3250611063179 |
Pack qty.: | 1 prt. |
Neutral position: | left |
Number of protected poles: | 1 |
Number of poles: | 2 P |
Type of pole: | 1P+N |
Curve: | C |
Top connection alignement for modular devices: | Shifted terminal |
Frequency: | 50 Hz |
Rated short circuit breaking capacity Icn AC according IEC60898-1: | 4,5 kA |
Rated operational voltage Ue: | 240 V |
Rated insulation voltage: | 500 V |
Max operating voltage: | 240 V |
Rated impulse withstand voltage: | 4000 V |
Rated residual operating current: | 300 mA |
Withstand not tripping on 8-20 μs wave: | 250 A |
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1: | 4,5 kA |
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2: | 6 kA |
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2: | 6 kA |
Breaking and opening capacity: | 4,5 kA |
Magnetic regulating currrent: | 5/10 In |
min/maxi threshold value of the AC thermal operation: | 1,13/1,45 In |
Rating current -15°C: | 27,6 A |
Rating current -20°C: | 27,9 A |
Rating current 0°C: | 26,8 A |
Rating current 10°C: | 26,2 A |
Rating current -10°C: | 27,4 A |
Rating current 15°C: | 25,9 A |
Rating current 20°C: | 25,6 A |
Rating current 25°C: | 25,3 A |
Rating current -25°C: | 28,2 A |
Rating current 30°C: | 25 A |
Rating current 35°C: | 24,8 A |
Rating current 40°C: | 24,5 A |
Rating current 45°C: | 24,3 A |
Rating current 5°C: | 26,5 A |
Rating current -5°C: | 27,1 A |
Rating current 50°C: | 24 A |
Rating current 55°C: | 23,8 A |
Rating current 60°C: | 23,5 A |
Correction factor of rating current for 2 devices placed side-by-side: | 1 |
Correction factor of rating current for 3 devices placed side-by-side: | 0,95 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 0,9 |
Correction factor of rating current for 6 devices placed side-by-side: | 0,85 |
Minimal rating current of upstream aM fuse for selectivity on short-circuit: | 32 A |
Minimal rating current of upstream gL fuse for selectivity on short-circuit: | 40 A |
Maximal rating current of downstream aM fuse for selectivity on short-circuit: | 6 A |
Maximal rating current of downstream gL fuse for selectivity on short-circuit: | 12 A |
Power loss per pole at In: | 4,7 W |
Total power loss under IN: | 6,5 W |
Protected against nuisance tripping: | no |
Electric endurance in number of cycles: | 2000 |
Number of mechanical operations: | 2000 |
Depth of installed product: | 68 mm |
Height of installed product: | 83 mm |
Width of installed product: | 35 mm |
Tightening torque: | 2,1Nm |
Connection cross-section at output with screw, for flexible conductor: | 1/16 mm² |
Connection cross-section of the access with screws, with flexible conductor: | 1/16 mm² |
Connection cross-section at output with screw, for massive conductor: | 1/25 mm² |
Connection cross-section for rigid conductor, upstream terminals with screws: | 1/25 mm² |
Connection cross-sect. rigid cable: | 1 / 25mm² |
Connection cross-sect. flexible conductor: | 1 / 16mm² |
Type of connection: | with screw |
Standard text: | EN 61009-1 |
European directive WEEE: | not concerned |
Protection index IP: | IP20 |
Residual current type: | AC |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 2 |
Operating temperature: | -25 … 40 °C |
Class of energy limitation I²t: | 3 |
Altitude: | 2000 m |
Air humidity protection: | for all climates |
Storage/transport temperature: | -25 … 70 °C |
Temperature of calibration: | 30 °C |
All data is subject to errors and technical modifications.