Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AFC832F

AFC832F RCBO 1P+N 4.5kA C-32A 300mA AC

AFC832F
AFC832F RCBO 1P+N 4.5kA C-32A 300mA AC

RCBO 1P+N 4.5kA C-32A 300mA AC

Art No.:AFC832F
prt.
EAN No.:

3250611063186

Pack qty.:1 prt.
Technical Characteristics
Neutral position:left
Number of protected poles:1
Number of poles:2 P
Type of pole:1P+N
Curve:C
Top connection alignement for modular devices:Shifted terminal
Frequency:50 Hz
Rated short circuit breaking capacity Icn AC according IEC60898-1:4,5 kA
Rated operational voltage Ue:240 V
Rated insulation voltage:500 V
Max operating voltage:240 V
Rated impulse withstand voltage:4000 V
Rated residual operating current:300 mA
Withstand not tripping on 8-20 μs wave:250 A
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1:4,5 kA
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:6 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:6 kA
Breaking and opening capacity:4,5 kA
Magnetic regulating currrent:5/10 In
min/maxi threshold value of the AC thermal operation:1,13/1,45 In
Rating current -15°C:37,2 A
Rating current -20°C:37,8 A
Rating current 0°C:35,6 A
Rating current 10°C:34,4 A
Rating current -10°C:36,7 A
Rating current 15°C:33,8 A
Rating current 20°C:33,2 A
Rating current 25°C:32,6 A
Rating current -25°C:38,3 A
Rating current 30°C:32 A
Rating current 35°C:31,5 A
Rating current 40°C:31 A
Rating current 45°C:30,5 A
Rating current 5°C:35 A
Rating current -5°C:36,1 A
Rating current 50°C:30 A
Rating current 55°C:29,5 A
Rating current 60°C:29 A
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:0,95
Correction factor of rating current for 4 and 5 devices placed side-by-side:0,9
Correction factor of rating current for 6 devices placed side-by-side:0,85
Minimal rating current of upstream aM fuse for selectivity on short-circuit:40 A
Minimal rating current of upstream gL fuse for selectivity on short-circuit:50 A
Maximal rating current of downstream aM fuse for selectivity on short-circuit:8 A
Maximal rating current of downstream gL fuse for selectivity on short-circuit:16 A
Power loss per pole at In:4,9 W
Total power loss under IN:8 W
Protected against nuisance tripping:no
Electric endurance in number of cycles:2000
Number of mechanical operations:1000
Depth of installed product:68 mm
Height of installed product:83 mm
Width of installed product:35 mm
Tightening torque:2,1Nm
Connection cross-section at output with screw, for flexible conductor:1/16 mm²
Connection cross-section of the access with screws, with flexible conductor:1/16 mm²
Connection cross-section at output with screw, for massive conductor:1/25 mm²
Connection cross-section for rigid conductor, upstream terminals with screws:1/25 mm²
Connection cross-sect. rigid cable:1 / 25mm²
Connection cross-sect. flexible conductor:1 / 16mm²
Type of connection:with screw
Standard text:EN 61009-1
European directive WEEE:concerned
Protection index IP:IP20
Residual current type:AC
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Operating temperature:-25 … 40 °C
Class of energy limitation I²t:3
Altitude:2000 m
Air humidity protection:for all climates
Storage/transport temperature:-25 … 70 °C
Temperature of calibration:30 °C
  • AFC832F
    AFC832F RCBO 1P+N 4.5kA C-32A 300mA AC
    AFC832F
  • AFC832F
    No picture available
All data is subject to errors and technical modifications.