AFH916F
RCBO 1P+N 6kA C-16A 300mA HI
Art No.: | AFH916F |
EAN No.: | 3250611063452 |
Pack qty.: | 1 prt. |
Neutral position: | left |
Number of protected poles: | 1 |
Number of poles: | 2 P |
Type of pole: | 1P+N |
Curve: | C |
Top connection alignement for modular devices: | Shifted terminal |
Frequency: | 50 Hz |
Rated short circuit breaking capacity Icn AC according IEC60898-1: | 6 kA |
Rated operational voltage Ue: | 240 V |
Rated insulation voltage: | 500 V |
Max operating voltage: | 240 V |
Rated impulse withstand voltage: | 4 kV |
Rated residual operating current: | 300 mA |
Withstand not tripping on 8-20 μs wave: | 3000 A |
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1: | 6 kA |
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2: | 6 kA |
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2: | 6 kA |
Breaking and opening capacity: | 6 kA |
Magnetic regulating currrent: | 5/10 In |
min/maxi threshold value of the AC thermal operation: | 1,13/1,45 In |
Rating current -15°C: | 18,1 A |
Rating current -20°C: | 18,3 A |
Rating current 0°C: | 17,4 A |
Rating current 10°C: | 17 A |
Rating current -10°C: | 17,9 A |
Rating current 15°C: | 16,7 A |
Rating current 20°C: | 16,5 A |
Rating current 25°C: | 16,2 A |
Rating current -25°C: | 18,5 A |
Rating current 30°C: | 16 A |
Rating current 35°C: | 15,8 A |
Rating current 40°C: | 15,6 A |
Rating current 45°C: | 15,4 A |
Rating current 5°C: | 17,2 A |
Rating current -5°C: | 17,7 A |
Rating current 50°C: | 15,2 A |
Rating current 55°C: | 15 A |
Rating current 60°C: | 14,8 A |
Correction factor of rating current for 2 devices placed side-by-side: | 1 |
Correction factor of rating current for 3 devices placed side-by-side: | 0,95 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 0,9 |
Correction factor of rating current for 6 devices placed side-by-side: | 0,85 |
Minimal rating current of upstream aM fuse for selectivity on short-circuit: | 20 A |
Minimal rating current of upstream gL fuse for selectivity on short-circuit: | 25 A |
Maximal rating current of downstream aM fuse for selectivity on short-circuit: | 4 A |
Maximal rating current of downstream gL fuse for selectivity on short-circuit: | 10 A |
Power loss per pole at In: | 3,8 W |
Total power loss under IN: | 5,2 W |
Protected against nuisance tripping: | no |
Electric endurance in number of cycles: | 2000 |
Number of mechanical operations: | 2000 |
Depth of installed product: | 68 mm |
Height of installed product: | 83 mm |
Width of installed product: | 35 mm |
Tightening torque: | 2,1Nm |
Connection cross-section at output with screw, for flexible conductor: | 1/16 mm² |
Connection cross-section of the access with screws, with flexible conductor: | 1/16 mm² |
Connection cross-section at output with screw, for massive conductor: | 1/25 mm² |
Connection cross-section for rigid conductor, upstream terminals with screws: | 1/25 mm² |
Connection cross-sect. rigid cable: | 1 / 25mm² |
Connection cross-sect. flexible conductor: | 1 / 16mm² |
Type of connection: | with screw |
Standard text: | EN 61009-1 |
European directive WEEE: | not concerned |
Protection index IP: | IP20 |
Residual current type: | HI |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 2 |
Operating temperature: | -25 … 40 °C |
Class of energy limitation I²t: | 3 |
Altitude: | 2000 m |
Air humidity protection: | for all climates |
Storage/transport temperature: | -25 … 70 °C |
Temperature of calibration: | 30 °C |
All data is subject to errors and technical modifications.