ADC420F
No picture available
RCBO 3P+N 6/10kA C-20A 30mA AC
Art No.: | ADC420F |
EAN No.: | 3250611063537 |
Pack qty.: | 1 prt. |
Neutral position: | left |
Number of protected poles: | 3 |
Number of poles: | 4 P |
Type of pole: | 3P+N |
Curve: | C |
Frequency: | 50 Hz |
Rated short circuit breaking capacity Icn AC according IEC60898-1: | 6 kA |
Rated operational voltage Ue: | 230/400 V |
Rated insulation voltage: | 500 V |
Max operating voltage: | 440 V |
Rated impulse withstand voltage: | 4000 V |
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2: | 10 kA |
Rated residual operating current: | 30 mA |
Withstand not tripping on 8-20 μs wave: | 3 kA |
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1: | 6 kA |
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1: | 6 kA |
Breaking and opening capacity: | 6 kA |
Magnetic regulating currrent: | 5/10 In |
min/maxi threshold value of the AC thermal operation: | 1,13/1,45 In |
Rating current 20°C: | 20,9 A |
Rating current 30°C: | 20 A |
Rating current 35°C: | 19,7 A |
Rating current 40°C: | 19,3 A |
Rating current 45°C: | 19 A |
Rating current 50°C: | 18,7 A |
Rating current 55°C: | 18,3 A |
Rating current 60°C: | 18 A |
Correction factor of rating current for 2 devices placed side-by-side: | 0,95 |
Correction factor of rating current for 3 devices placed side-by-side: | 0,95 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 0,9 |
Correction factor of rating current for 6 devices placed side-by-side: | 0,85 |
Power loss per pole at In: | 3,7 W |
Total power loss under IN: | 9,9 W |
Protected against nuisance tripping: | no |
Electric endurance in number of cycles: | 1000 |
Number of mechanical operations: | 6000 |
Depth of installed product: | 70 mm |
Height of installed product: | 93,4 mm |
Width of installed product: | 88,5 mm |
Type of bottom rail clip for modular devices: | plastic |
Type of top rail clip for modular devices: | NA |
Bottom removability for modular devices: | yes |
Top removability for modular devices: | yes |
Connection cross-sect. rigid cable: | 1 / 16mm² |
Connection cross-sect. flexible conductor: | 0,75 / 10mm² |
Standard text: | EN 61009-1 |
Approvals: | NF |
European directive WEEE: | concerned |
Protection index IP: | IP20 |
Residual current type: | AC |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 2 |
Class of energy limitation I²t: | 3 |
Altitude: | 2000 m |
Air humidity protection: | for all climates |
Temperature of calibration: | 30 °C |
- ADC420FNo picture available
All data is subject to errors and technical modifications.