ADM416G
RCBO 4P 6kA B-16A 30mA A
Art No.: | ADM416G |
EAN No.: | 3250611028611 |
Pack qty.: | 1 prt. |
Neutral position: | without neutral |
Number of protected poles: | 4 |
Type of pole: | 4 P |
Fixing mode: | Din-Rail |
Curve: | B |
Ground fault signalisation: | yes |
Bottom connection alignement for modular devices: | Aligned terminal |
Top connection alignement for modular devices: | Aligned terminal |
Frequency: | 50 Hz |
Rated short circuit breaking capacity Icn AC according IEC60898-1: | 6 kA |
Type of supply voltage: | AC |
Rated operational voltage Ue: | 230/400 V |
Rated insulation voltage: | 500 V |
Dielectric strength value of power frequency: | 2 kV |
Rated impulse withstand voltage: | 4 kV |
Rated residual operating current: | 30 mA |
Withstand not tripping on 8-20 μs wave: | 3 kA |
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1: | 6 kA |
Rated service breaking capacity Ics AC according IEC 60898-1: | 6 kA |
Breaking and opening capacity: | 6 kA |
Magnetic regulating currrent: | 3/5 In |
min/maxi threshold value of the AC thermal operation: | 1,13/1,45 In |
Rating current -15°C: | 18,9 A |
Rating current -20°C: | 19,1 A |
Rating current 0°C: | 18 A |
Rating current 10°C: | 17,3 A |
Rating current -10°C: | 18,6 A |
Rating current 15°C: | 17 A |
Rating current 20°C: | 16,7 A |
Rating current 25°C: | 16,3 A |
Rating current -25°C: | 19,4 A |
Rating current 30°C: | 16 A |
Rating current 35°C: | 15,6 A |
Rating current 40°C: | 15,2 A |
Rating current 45°C: | 14,9 A |
Rating current 5°C: | 17,6 A |
Rating current -5°C: | 18,3 A |
Rating current 50°C: | 14,4 A |
Rating current 55°C: | 14 A |
Rating current 60°C: | 13,6 A |
Correction factor of rating current for 2 devices placed side-by-side: | 0,8 |
Correction factor of rating current for 3 devices placed side-by-side: | 0,8 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 0,7 |
Correction factor of rating current for 6 devices placed side-by-side: | 0,6 |
Power loss per pole at In: | 2,8 W |
Total power loss under IN: | 10,9 W |
Electric endurance in number of cycles: | 2000 |
Number of mechanical operations: | 4000 |
Depth of installed product: | 70 mm |
Height of installed product: | 84 mm |
Width of installed product: | 71 mm |
Type of top connection for modular devices: | with screw |
Tightening torque: | 2Nm |
Type of bottom rail clip for modular devices: | plastic |
Type of Bottom Connection for modular devices: | BIconnect |
Bottom removability for modular devices: | yes |
Top removability for modular devices: | yes |
Suitable for flush-mounting: | yes |
Cage clamp position: | in line |
Upstream cage clamp delivery status: | opened |
Downstream cage clamp delivery status: | opened |
Connection cross-section at output with screw, for flexible conductor: | 1/16 mm² |
Connection cross-section of the access with screws, with flexible conductor: | 1/16 mm² |
Connection cross-section at output with screw, for massive conductor: | 1/25 mm² |
Connection cross-section for rigid conductor, upstream terminals with screws: | 1/25 mm² |
Nominal tightening torque bottom terminal: | 2 Nm |
Nominal tightening torque top terminal: | 2 Nm |
Connection cross section of access and exit with screws, for flexible conductor: | 1/16 mm² |
Connection cross-section of input and output with screws, for massive conductors: | 1/25 mm² |
Length of conductors used for the heating test (m) according to product standard: | 1 m |
Conductor cross-section used for heating test(mm²) according to product standard: | 2,5 mm² |
Can be accessorized: | yes |
Standard text: | EN 61009-1 |
European directive WEEE: | concerned |
Protection index IP: | IP20 |
Residual current type: | A |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 2 |
Class of energy limitation I²t: | 3 |
Altitude: | 2000 m |
Storage/transport temperature: | -55 … 70 °C |
Temp.-rise limits for access. parts (not touched) according to product standard: | 60 K |
Temperature of calibration: | 30 °C |
Ambient air temperature during heating test according to the product standard: | 24,6 °C |
Max. admissible temperature on accessible parts (intended to be touched): | 74,8 °C |
Max. admissible temperature on accessible parts (manual operating means): | 52 °C |
Max. admissible temperature on access. parts (not touched for normal operation): | 95,1 °C |
Max. admissible temperature on terminals: | 72,1 °C |
Temperature-rise measured on accessible parts at In (intended to be touched): | 34,8 K |
Temperature-rise measured on accessible parts at In (manual operating means): | 12 K |
Temperature-rise measured on access. parts at In (not touched normal operation): | 55,1 K |
Temperature-rise measured on terminals at In: | 32,1 K |
Temp.-rise limits for access. parts (toggle) according to product standard: | 25 K |
Temp.rise limits for access. parts (to be touched) according to product standard: | 40 K |
Temperature-rise limits for terminals according to the product standard: | 65 K |
All data is subject to errors and technical modifications.