Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

RCCBs type AC or A / HI

Product Filters

Number of poles:Rated current:Rated residual operating current:Residual current type:

2 pole type AC

CD280F RCCB 2P 80A 30mA AC
CD280F
Art No.  Description Pack qty. 
CCC225FRCCB 2P 25A 10mA AC1 prt.
prt.
CD280FRCCB 2P 80A 30mA AC1 prt.
prt.
CDC225FRCCB 2P 25A 30mA AC1 prt.
prt.
CDC240FRCCB 2P 40A 30mA AC1 prt.
prt.
CDC263FRCCB 2P 63A 30mA AC1 prt.
prt.
CEC225FRCCB 2P 25A 100mA AC1 prt.
prt.
CEC240FRCCB 2P 40A 100mA AC1 prt.
prt.
CEC263FRCCB 2P 63A 100mA AC1 prt.
prt.
CF280FRCCB 2P 80A 300mA AC1 prt.
prt.
CFC225FRCCB 2P 25A 300mA AC1 prt.
prt.
CFC240FRCCB 2P 40A 300mA AC1 prt.
prt.
CFC263FRCCB 2P 63A 300mA AC1 prt.
prt.
CGC225FRCCB 2P 25A 500mA AC1 prt.
prt.
CGC240FRCCB 2P 40A 500mA AC1 prt.
prt.
CGC263FRCCB 2P 63A 500mA AC1 prt.
prt.
CPC263FRCCB 2P 63A 300mA AC S1 prt.
prt.

4 pole type AC

CDC425F RCCB 4P 25A 30mA AC
CDC425F
Art No.  Description Pack qty. 
CDC425FRCCB 4P 25A 30mA AC1 prt.
prt.
CDC440FRCCB 4P 40A 30mA AC1 prt.
prt.
CDC463FRCCB 4P 63A 30mA AC1 prt.
prt.
CEC425FRCCB 4P 25A 100mA AC1 prt.
prt.
CEC440FRCCB 4P 40A 100mA AC1 prt.
prt.
CEC463FRCCB 4P 63A 100mA AC1 prt.
prt.
CF480FRCCB 4P 80A 300mA AC1 prt.
prt.
CF485FRCCB 4P 100A 300mA AC1 prt.
prt.
CFC425FRCCB 4P 25A 300mA AC1 prt.
prt.
CFC440FRCCB 4P 40A 300mA AC1 prt.
prt.
CFC463FRCCB 4P 63A 300mA AC1 prt.
prt.
CGC425FRCCB 4P 25A 500mA AC1 prt.
prt.
CGC440FRCCB 4P 40A 500mA AC1 prt.
prt.
CGC463FRCCB 4P 63A 500mA AC1 prt.
prt.
CP480FRCCB 4P 80A 300mA AC S1 prt.
prt.
CP485FRCCB 4P 100A 300mA AC S1 prt.
prt.
CPC440FRCCB 4P 40A 300mA AC S1 prt.
prt.
CPC463FRCCB 4P 63A 300mA AC S1 prt.
prt.
CFC490FRCCB 4P 125A 300mA AC1 prt.
prt.

2 pole type A / HI

CDH225F RCCB 2P 25A 30mA HI
CDH225F
Art No.  Description Pack qty. 
CDH225FRCCB 2P 25A 30mA HI1 prt.
prt.
CDH240FRCCB 2P 40A 30mA HI1 prt.
prt.
CDH263FRCCB 2P 63A 30mA HI1 prt.
prt.
CFH225FRCCB 2P 25A 300mA HI1 prt.
prt.
CFH240FRCCB 2P 40A 300mA HI1 prt.
prt.
CFH263FRCCB 2P 63A 300mA HI1 prt.
prt.

4 pole type A / HI

CDJ225S
CDJ225S
Art No.  Description Pack qty. 
CDH425FRCCB 4P 25A 30mA HI1 prt.
prt.
CDH440FRCCB 4P 40A 30mA HI1 prt.
prt.
CDH463FRCCB 4P 63A 30mA HI1 prt.
prt.
CFH425FRCCB 4P 25A 300mA HI1 prt.
prt.
CFH440FRCCB 4P 40A 300mA HI1 prt.
prt.
CFH463FRCCB 4P 63A 300mA HI1 prt.
prt.

Accessories

CZ001 Contact for RCCB 2(1C+1O) 6A 240V AC
CZ001
Art No.  Description Pack qty. 
CZ001Contact for RCCB 2(1C+1O) 6A 240V AC1 prt.
prt.
CZN005Sealable terminal covers RCCB 25/63A 2M10 SET
SET
CZN006Sealable terminal covers RCCB 25/63A 4M1 SET
SET
All data is subject to errors and technical modifications.