Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

RCCBs type B

Product Filters

Rated current:Rated residual operating current:  

4 pole type B

CDB463F RCCB 4P 63A 30mA B
CDB463F
Art No.  Description Pack qty. 
CDB463FRCCB 4P 63A 30mA B1 prt.
prt.
CFB440FRCCB 4P 40A 300mA B1 prt.
prt.
CFB463FRCCB 4P 63A 300mA B1 prt.
prt.
All data is subject to errors and technical modifications.