Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

CFB440F

CFB440F RCCB 4P 40A 300mA B

CFB440F
CFB440F RCCB 4P 40A 300mA B

RCCB 4P 40A 300mA B

Art No.:CFB440F
prt.
EAN No.:

3250611618300

Pack qty.:1 prt.
Technical Characteristics
Neutral position:left
Number of poles:4 P
Fixing mode:Din-Rail
Frequency:50 Hz
Rated residual operating current:300 mA
Surge current strength (waves 8/20µs):3 kA
Breaking and opening capacity:0,5 kA
Rated conditional short-circuit current Inc according to EN 61008-1:10 kA
Rating current 30°C:40 A
Power loss per pole at In:1,3 W
Total power loss under IN:3,9 W
Short-time delayed tripping:no
Electric endurance in number of cycles:2000
Number of mechanical operations:10000
Depth of installed product:70 mm
Height of installed product:85 mm
type of connection:with screw
Top and bottom screw terminals connection capacity with flexible cable:1,5/16 mm²
Top and bottom screw terminals connection capacity with rigid cable:1,5/50 mm²
Can be accessorized:yes
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP20
Residual current type:B
Degree of pollution according to IEC 60664 / IEC 60947-2:2
Altitude:2000 m
Storage temperature:-25 to 40 °C
  • CFB440F
    CFB440F RCCB 4P 40A 300mA B
    CFB440F
  • CFB440F
    No picture available
All data is subject to errors and technical modifications.